2

RF Connectors

Manufacturer TE Connectivity
Description BNC R/A PCB Skt 50Ohm Silver P
Part Number 1-1478035-0
URL http://www.te.com/usa-en/product-1-1478035-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SKT
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 4
Impedance [O] 50
Mounting Post Length [mm] 4
Mounting Post Length [in] .157
Height Above PC Board [mm] 18.6
Height Above PC Board [in] .732
PCB Thickness (Recommended) [mm] 3.2
PCB Thickness (Recommended) [in] .126
PCB Tail Length [mm] 4
PCB Tail Length [in] .157
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Packaging Method Bag
Packaging Quantity 50
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Brass
RF Connector Center Contact Material Brass
RF Interface BNC
Body Shape Circular
Grade Professional
Body Plating Material Silver
RF Contact Captivation Method Mechanical
Detent With
RF Connector Center Contact Plating Material Silver
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Body Insulation With
PCB Mount Retention With
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Mounting Post Length [mm] Mounting Post Length [in] Height Above PC Board [mm] Height Above PC Board [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Shape Grade Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation Body Insulation PCB Mount Retention RF Connector Style
1 1-1478035-0 BNC R/A PCB Skt 50Ohm Silver P Buy Now SKT -65 – 165 -85 – 329 4 50 4 .157 18.6 .732 3.2 .126 4 .157 14.529 .572 Bag 50 Printed Circuit Board Board Mount Cable-to-Board 1 No 1 PTFE Brass Brass BNC Circular Professional Silver Mechanical With Silver Single Port Bayonet Through Hole - Solder Right Angle With With Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Mounting Post Length [mm]
Mounting Post Length [in]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Shape
Grade
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
Body Insulation
PCB Mount Retention
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.