1

Multilayer Ferrite Beads - Type BMB-A Series

Manufacturer TE Connectivity
Description BMB-A 0805 220R - BMB2A0220AN4
Part Number 1-1624117-0
Also Known As (Marketing Alias) BMB2A0220AN4
Also Known As (Marketing Alias) #2 BMB2A0220AN4JIT
d +/-0.05 (mm) 0.9 ±0.20
F (mm) 7
G (mm) 0805
L (mm) 220
l1 ± 0.25 (mm) 0.5
Power Rating (W) 0.5
S ± 1.5 (mm) 2.0 ±0.20
Shielded 1.2 ±0.20
W (mm) 250
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 d +/-0.05 (mm) F (mm) G (mm) L (mm) l1 ± 0.25 (mm) Power Rating (W) S ± 1.5 (mm) Shielded W (mm)
1 1-1624117-0 BMB-A 0805 220R - BMB2A0220AN4 Buy Now BMB2A0220AN4 BMB2A0220AN4JIT 0.9 ±0.20 7 0805 220 0.5 0.5 2.0 ±0.20 1.2 ±0.20 250
2 1-1624117-1 BMB-A 0805 300R - BMB2A0300AN1 Buy Now BMB2A0300AN1JIT BMB2A0300AN1 0.9 ±0.20 8 0805 300 0.5 0.5 2.0 ±0.20 1.2 ±0.20 250
3 1-1624117-5 BMB-A 0805 600R - BMB2A0600AN1 Buy Now BMB2A0600AN1 0.9 ±0.20 9 0805 600 0.5 0.6 2.0 ±0.20 1.2 ±0.20 200
4 1624117-4 BMB-A 0805 120R N1 - BMB2A0120AN1 Buy Now BMB2A0120AN1JIT BMB2A0120AN1 0.9 ±0.20 3 0805 120 0.5 0.3 2.0 ±0.20 1.2 ±0.20 300
5 1624117-5 BMB-A 0805 120R N4 - BMB2A0120AN4 Buy Now BMB2A0120AN4JIT BMB2A0120AN4 0.9 ±0.20 5 0805 120 0.5 0.3 2.0 ±0.20 1.2 ±0.20 300
6 1624117-8 BMB-A 0805 150R - BMB2A0150AN1 Buy Now BMB2A0150AN1 BMB2A0150AN1JIT 0.9 ±0.20 6 0805 150 0.5 0.3 2.0 ±0.20 1.2 ±0.20 300
7 3-1624116-6 BMB-A 0603 600R N8 - BMB1J0600AN8 Buy Now BMB1J0600AN8 0.8 ±0.15 1 0603 600 0.3 0.7 1.6 ±0.15 0.8 ±0.15 150
8 3-1624117-1 BMB-A 0805 120R N2 - BMB2A0120AN2 Buy Now BMB2A0120AN2 0.9 ±0.20 4 0805 120 0.5 0.3 2.0 ±0.20 1.2 ±0.20 300
9 3-1624117-5 BMB-A 0805 80R N4 - BMB2A0080AN4 Buy Now BMB2A0080AN4 0.9 ±0.20 2 0805 80 0.5 0.3 2.0 ±0.20 1.2 ±0.20 400
10 4-1624117-1 BMB-A 0805 600R N4 - BMB2A0600AN4 Buy Now BMB2A0600AN4 0.9 ±0.20 10 0805 600 0.5 0.6 2.0 ±0.20 1.2 ±0.20 200
11 4-1624117-2 BMB-A 0805 1000R N4 - BMB2A1000AN4 Buy Now BMB2A1000AN4 0.9 ±0.20 11 0805 1000 0.5 0.8 2.0 ±0.20 1.2 ±0.20 100
12 4-1624117-3 BMB-A 0805 1200R N4 - BMB2A1200AN4 Buy Now BMB2A1200AN4 0.9 ±0.20 12 0805 1200 0.5 0.8 2.0 ±0.20 1.2 ±0.20 100
13 4-1624117-4 BMB-A 0805 1500R N4 - BMB2A1500AN4 Buy Now BMB2A1500AN4 0.9 ±0.20 13 0805 1500 0.5 1 2.0 ±0.20 1.2 ±0.20 100
14 4-1624117-5 BMB-A 0805 2000R N4 - BMB2A2000AN4 Buy Now BMB2A2000AN4 0.9 ±0.20 14 0805 2000 0.5 1 2.0 ±0.20 1.2 ±0.20 100
15 4-1624117-6 BMB-A 0805 2700R N4 - BMB2A2700AN4 Buy Now BMB2A2700AN4 0.9 ±0.20 15 0805 2700 0.5 1.5 2.0 ±0.20 1.2 ±0.20 100
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
d +/-0.05 (mm)
F (mm)
G (mm)
L (mm)
l1 ± 0.25 (mm)
Power Rating (W)
S ± 1.5 (mm)
Shielded
W (mm)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.