Mechanical Connectors

Manufacturer TE Connectivity
Description BLMT-500/630-17 - BLMT-500/630-17 - CF5293-000
Part Number 1951736-1
URL http://www.te.com/usa-en/product-1951736-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BLMT
Also Known As (Marketing Alias) BLMT-500/630-17
Also Known As (Marketing Alias) #2 CF5293-000
Voltage Class [kV] = 42
Bolt Head Size (Across Flats) [mm] 27
Conductor Cross-Section [mm²] 500 – 630
Visual Inspection Yes
Technology Shear Bolt
Energized Installation No
Free of Lead, Cadmium, Heavy Metals Yes
Product Availability China
Application Type Power Cable Terminations, Both Underground & Above Ground
Material Aluminum
Conductor Material Aluminum-Copper
CSA Certified No
UL Listed No
Conductor Gauge Type Metric
Number of Contact Bolts 3
Indoor Use Yes
Outdoor Use Yes
Underground Network Component Type Terminal Lug
Palm Hole Diameter 17
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Bolt Head Size (Across Flats) [mm] Conductor Cross-Section [mm²] Visual Inspection Technology Energized Installation Free of Lead, Cadmium, Heavy Metals Product Availability Application Type Material Conductor Material CSA Certified UL Listed Conductor Gauge Type Number of Contact Bolts Indoor Use Outdoor Use Underground Network Component Type Palm Hole Diameter
1 1951736-1 BLMT-500/630-17 - BLMT-500/630-17 - CF5293-000 Buy Now BLMT BLMT-500/630-17 CF5293-000 = 42 27 500 – 630 Yes Shear Bolt No Yes China Power Cable Terminations, Both Underground & Above Ground Aluminum Aluminum-Copper No No Metric 3 Yes Yes Terminal Lug 17
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Bolt Head Size (Across Flats) [mm]
Conductor Cross-Section [mm²]
Visual Inspection
Technology
Energized Installation
Free of Lead, Cadmium, Heavy Metals
Product Availability
Application Type
Material
Conductor Material
CSA Certified
UL Listed
Conductor Gauge Type
Number of Contact Bolts
Indoor Use
Outdoor Use
Underground Network Component Type
Palm Hole Diameter
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.