Mechanical Connectors

Manufacturer TE Connectivity
Description BLMT-185/400-13 - 9-1201743-9 - BLMT-185/400-13
Part Number E20798-000
URL http://www.te.com/usa-en/product-E20798-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series BLMT
Also Known As (Marketing Alias) 9-1201743-9
Also Known As (Marketing Alias) #2 BLMT-185/400-13
Voltage Class [kV] = 42
Bolt Head Size (Across Flats) [mm] 22
Conductor Cross-Section [mm²] 185 – 400
Technology Shear Bolt
Product Availability ASIA
Application Type Termination
Material Aluminum
Conductor Material Aluminum-Copper
Number of Contact Bolts 3
Indoor Use Yes
Outdoor Use Yes
Underground Network Component Type Terminal Lug
Palm Hole Diameter 13
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Bolt Head Size (Across Flats) [mm] Conductor Cross-Section [mm²] Technology Product Availability Application Type Material Conductor Material Number of Contact Bolts Indoor Use Outdoor Use Underground Network Component Type Palm Hole Diameter
1 E20798-000 BLMT-185/400-13 - 9-1201743-9 - BLMT-185/400-13 Buy Now BLMT 9-1201743-9 BLMT-185/400-13 = 42 22 185 – 400 Shear Bolt ASIA Termination Aluminum Aluminum-Copper 3 Yes Yes Terminal Lug 13
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Bolt Head Size (Across Flats) [mm]
Conductor Cross-Section [mm²]
Technology
Product Availability
Application Type
Material
Conductor Material
Number of Contact Bolts
Indoor Use
Outdoor Use
Underground Network Component Type
Palm Hole Diameter
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.