Battery Distribution Unit

Manufacturer TE Connectivity
Description BFT 5 POSN ASSY - DIESEL 31UX
Part Number 2819050-2
URL http://www.te.com/usa-en/product-2819050-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Operating Voltage [V] 12
Operating Temperature Range [°C] -40 – 115
Operating Temperature Range [°F] -40 – 239
Nominal Voltage Architecture [V] 12
UL Flammability Rating UL 94V-HB
Sealable No
Battery Termination Battery Clamp
Fuse Termination Terminal
Vibration Class Level 3G
Fuse Type High Current Fuse
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] UL Flammability Rating Sealable Battery Termination Fuse Termination Vibration Class Level Fuse Type
1 2819050-2 BFT 5 POSN ASSY - DIESEL 31UX Buy Now Modular Hard Wired Fuse and Relay Box 12 -40 – 115 -40 – 239 12 UL 94V-HB No Battery Clamp Terminal 3G High Current Fuse
Part Number
Description
Buy Now
Series
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
UL Flammability Rating
Sealable
Battery Termination
Fuse Termination
Vibration Class Level
Fuse Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.