Other Hard Wired Boxes

Manufacturer TE Connectivity
Description BASE ASSY, 27 POSN ISO FUSE AND RELAY
Part Number 2297813-3
URL http://www.te.com/usa-en/product-2297813-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature (Max) [°C] 125
Operating Temperature (Max) [°F] 257
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 7.8
Centerline (Pitch) [in] .307
Contact Current Rating (Max) [A] 20
Nominal Voltage Architecture [V] 24
Relay Type ISO Mini
Number of Positions 27
Sealable Yes
Component Type Fuse Holder
Secondary Locking No
Fuse Type Mini ATM Fuse
Degree of Protection IP67
Number of Fuses (Maximum) 6
Number of Relays (Maximum) 3
Product selection
Selector Part Number Description Buy Now Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Relay Type Number of Positions Sealable Component Type Secondary Locking Fuse Type Degree of Protection Number of Fuses (Maximum) Number of Relays (Maximum)
1 2297813-3 BASE ASSY, 27 POSN ISO FUSE AND RELAY Buy Now 125 257 -40 – 125 -40 – 257 7.8 .307 20 24 ISO Mini 27 Yes Fuse Holder No Mini ATM Fuse IP67 6 3
Part Number
Description
Buy Now
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Relay Type
Number of Positions
Sealable
Component Type
Secondary Locking
Fuse Type
Degree of Protection
Number of Fuses (Maximum)
Number of Relays (Maximum)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.