Other Hard Wired Boxes

Manufacturer TE Connectivity
Description BASE ASSEMBLY, 40 POSITION
Part Number 1587335-1
URL http://www.te.com/usa-en/product-1587335-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature (Max) [°C] 125
Operating Temperature (Max) [°F] 257
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 7.8
Centerline (Pitch) [in] .307
Contact Current Rating (Max) [A] 20
Nominal Voltage Architecture [V] 24
Relay Type 280 Plug-In
Number of Positions 40
Sealable Yes
Component Type Fuse Holder
Secondary Locking No
Fuse Type Mini ATM Fuse
Degree of Protection IP67
Number of Fuses (Maximum) 20
Number of Relays (Maximum) 6
Product selection
Selector Part Number Description Buy Now Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Relay Type Number of Positions Sealable Component Type Secondary Locking Fuse Type Degree of Protection Number of Fuses (Maximum) Number of Relays (Maximum)
1 1587335-1 BASE ASSEMBLY, 40 POSITION Buy Now 125 257 -40 – 125 -40 – 257 7.8 .307 20 24 280 Plug-In 40 Yes Fuse Holder No Mini ATM Fuse IP67 20 6
Part Number
Description
Buy Now
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Relay Type
Number of Positions
Sealable
Component Type
Secondary Locking
Fuse Type
Degree of Protection
Number of Fuses (Maximum)
Number of Relays (Maximum)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.