Barrier Strips

 
Manufacturer TE Connectivity
Description 4DB-P107-09=ASS'Y TERMINAL BLO
Manufacturer Part Number 1-1437667-6
Product Page https://www.te.com/usa-en/product-1-1437667-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Series Buchanan 4DB Series
Centerline (Pitch) [INCH] .325
Centerline (Pitch) [MM] 8.26
Contact Current Rating (Max) [AMP] 20
Wire Size [AWG] 22 – 12
Wire Size [MMSQ] .3 – 3
Current Rating (Max) [AMP] 10
Length [MM] 75.95
Voltage Rating [V] 300
Length [INCH] 2.99
CAD models
Please make sure this software has been installed.

Product selection

Documentation