SolderSleeve Shield Terminators

Manufacturer TE Connectivity
Description B-155-05 - 1201999-3 - D42180-000
Part Number D42180-000
URL https://www.te.com/usa-en/product-D42180-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1201999-3
Also Known As (Marketing Alias) #2 D42180-000
Expanded Inside Diameter (Min) [mm] 4.8
Recovered Inside Diameter (Max) [mm] 2
Product Type Shield Terminator
Pre-Installed Lead No
Resistance Properties Splash Protection
Product selection
Selector Part Number Description Buy Now Product Documentation Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Expanded Inside Diameter (Min) [mm] Recovered Inside Diameter (Max) [mm] Product Type Pre-Installed Lead Resistance Properties
1 D42180-000 B-155-05 - 1201999-3 - D42180-000 Buy Now Product Documentation 1201999-3 D42180-000 4.8 2 Shield Terminator No Splash Protection
Part Number
Description
Buy Now
Product Documentation
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Expanded Inside Diameter (Min) [mm]
Recovered Inside Diameter (Max) [mm]
Product Type
Pre-Installed Lead
Resistance Properties
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.