TE Connectivity
By TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 6POS,AMP MCP1.5K,REC HSG,CODH
Part Number 3-1823467-8
URL https://www.te.com/usa-en/product-3-1823467-8.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP 1.5K,AMP MCP Connector System
Height [mm] 27.3
Height [in] 1.075
Length [mm] 25.5
Length [in] 1.004
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Width [mm] 36.4
Width [in] 1.433
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Voltage [VDC] 14
Operating Temperature Range [°C] -40 – 150
Operating Temperature Range [°F] -40 – 302
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Device
Serviceable Yes
Polarized No
Number of Positions 6
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Gray
Body Material PA
Packaging Quantity 450
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
CAD models
Share
Please make sure this software has been installed.

Product selection