TE Connectivity
By TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 58POS, MIXED,REC HSG,ASSY
Part Number 3-1564285-2
URL https://www.te.com/usa-en/product-3-1564285-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System,MCON Interconnection System
Length [MM] 61.9
Mating Tab Width [INCH] .047
Operating Temperature Range [DEGC] -40 – 125
Height [MM] 35.7
Operating Voltage [VAC] 14
Centerline (Pitch) [INCH] .197
Centerline (Pitch) [MM] 5
Mating Tab Width [MM] 1.2
Width [MM] 42
Length [INCH] 2.437
Width [INCH] 1.654
Operating Temperature Range [DEGF] -40 – 257
Height [INCH] 1.406
CAD models
Share
Please make sure this software has been installed.

Product selection