TE Connectivity
By TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 62.POS.MIXED REC.HSG
Part Number 3-1418883-1
URL https://www.te.com/usa-en/product-3-1418883-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LEAVYSEAL
Operating Voltage [VDC] 36
Row-to-Row Spacing [MM] 3
Length [MM] 120.5
Mating Tab Width [INCH] .063
Operating Temperature Range [DEGC] -40 – 120
Nominal Voltage Architecture [V] 12
Height [MM] 44
Centerline (Pitch) [INCH] .157
Centerline (Pitch) [MM] 5
Mating Tab Width [MM] 2.8
Width [MM] 46
Length [INCH] 4.744
Width [INCH] 1.811
Row-to-Row Spacing [INCH] .118
Operating Temperature Range [DEGF] -40 – 248
Height [INCH] 1.732
CAD models
Share
Please make sure this software has been installed.

Product selection