TE Connectivity
By TE Connectivity

Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description POWER CONN.NEW GEN.HARN. 2 POS
Part Number 282590-1
URL https://www.te.com/usa-en/product-282590-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Height [mm] 40
Height [in] 1.575
Length [mm] 24
Length [in] .945
Width [mm] 17
Width [in] .669
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 12.4
Centerline (Pitch) [in] .488
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 2
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color White
Body Material PBT
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
CAD models
Share
Please make sure this software has been installed.

Product selection