2

Eurocard Connectors

Manufacturer TE Connectivity
Description ASSY,PIN,EUROCARD,TYPE R,LEAD- - 2-42930-4269
Part Number 5650889-5
URL http://www.te.com/usa-en/product-5650889-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Eurocard Type R
Also Known As (Marketing Alias) 2-42930-4269
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 30
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 11.4
Height [in] .45
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Tail Length [mm] 6.35
Tail Length [in] .25
Termination Post Length [mm] 6.35
Termination Post Length [in] .25
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Contact Cross Section [mm] .64 x .64
Contact Cross Section [in] .025 x .025
Connector Style Plug
Number of Rows 3
Size Half
Montagewinkel Vertical
Color Gray
Connector Type Connector Assembly
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin
Contact Type Pin
Housing Material Polymer - GF
Interface Type Eurocard/DIN 41612
Mating Alignment Without
Mating Retention Without
Packaging Method Box
Product Type Connector
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 96
Sealable No
Contact Base Material Copper Alloy
Number of Signal Positions 96
PCB Mount Retention Type Action/Compliant Tail
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Panel Mount Feature Without
Guides Without
PCB Mount Alignment Without
Post Type Through Hole - Press-Fit
Rows Loaded A
DIN Level II
Board-to-Board Configuration Vertical
Number of Columns 32
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Contact Cross Section [mm] Contact Cross Section [in] Connector Style Number of Rows Size Montagewinkel Color Connector Type Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Type Housing Material Interface Type Mating Alignment Mating Retention Packaging Method Product Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Number of Signal Positions PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Panel Mount Feature Guides PCB Mount Alignment Post Type Rows Loaded DIN Level Board-to-Board Configuration Number of Columns
1 5650889-5 ASSY,PIN,EUROCARD,TYPE R,LEAD- - 2-42930-4269 Buy Now Eurocard Type R 2-42930-4269 2.54 .1 .76 30 2.54 100 11.4 .45 1.57 .062 6.35 .25 6.35 .25 250 -55 – 105 -67 – 221 2.54 .1 3 .64 x .64 .025 x .025 Plug 3 Half Vertical Gray Connector Assembly Gold Tin Pin Polymer - GF Eurocard/DIN 41612 Without Without Box Connector UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 96 No Copper Alloy 96 Action/Compliant Tail Through Hole - Solder Vertical With Tin Without Without Without Through Hole - Press-Fit A II Vertical 32
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Contact Cross Section [mm]
Contact Cross Section [in]
Connector Style
Number of Rows
Size
Montagewinkel
Color
Connector Type
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Type
Housing Material
Interface Type
Mating Alignment
Mating Retention
Packaging Method
Product Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Number of Signal Positions
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Panel Mount Feature
Guides
PCB Mount Alignment
Post Type
Rows Loaded
DIN Level
Board-to-Board Configuration
Number of Columns
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.