TE Connectivity

PC/104 Connectors

Manufacturer TE Connectivity
Description ASSY,120 POS PC104 PLUS LF
Part Number 1375798-5
Centerline (Pitch) [INCH] .079
Centerline (Pitch) [MM] 2
PCB Mount Retention Type Action/Compliant Tail
Number of Contacts Loaded 119
Operating Temperature Range [DEGC] -55 – 105
Connector Style Receptacle
Number of Positions 120
Product selection
Selector Part Number Description Buy Now Centerline (Pitch) [INCH] Centerline (Pitch) [MM] PCB Mount Retention Type Number of Contacts Loaded Operating Temperature Range [DEGC] Connector Style Number of Positions
1 1375798-4 ASSY, 120 POS PC104 PLUS, ROHS Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
2 1375798-5 ASSY,120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
3 1375798-6 ASSY,120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
4 1375799-1 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
5 1375799-2 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
6 1375799-3 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
7 1375799-4 ASSY, 120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
8 1375800-1 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
9 1375800-3 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
10 1375800-4 ASSY,120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
11 1375800-5 ASSY,120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
12 1375800-6 ASSY,120 POS PC104 PLUS LF Buy Now .079 2 Action/Compliant Tail 119 -55 – 105 Receptacle 120
13 1375797-1 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
14 1375798-1 ASSY, 120 POS PC104 PLUS Buy Now .079 2 Action/Compliant Tail 120 -55 – 105 Receptacle 120
15 1375965-1 PC104 PLUS NOSTKTHRU 2 STNDOFF Buy Now .079 2 None 120 -55 – 105 Receptacle 120
16 1375965-4 PC104 PLUS NOSTKTHRU 2 STNDOFF Buy Now .079 2 None 120 -55 – 105 Receptacle 120
17 1375967-1 PC104 PLUS NONSTK NO STNDOFF Buy Now .079 2 None 120 -55 – 105 Receptacle 120
18 1375967-4 PC104 PLUS NONSTK NO STNDOFF Buy Now .079 2 None 120 -55 – 105 Receptacle 120
Part Number
Description
Buy Now
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
PCB Mount Retention Type
Number of Contacts Loaded
Operating Temperature Range [DEGC]
Connector Style
Number of Positions
Documentation
Contact the supplier