Busbars & Terminals

Manufacturer TE Connectivity
Description Assy' Terminal Ring Tongue M4
Part Number 2050842-1
URL http://www.te.com/usa-en/product-2050842-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Size [mm²] .75 – 1
Operating Temperature (Max) [°C] 125
Operating Temperature (Max) [°F] 212
Operating Voltage [V] 24
Operating Temperature Range [°C] -40 – 150
Operating Temperature Range [°F] -40 – 302
Accepts Wire Insulation Diameter Range [mm] 1.5 – 2.1
Accepts Wire Insulation Diameter Range [in] .06 – .082
Wire Size Search [AWG] 17
Wire Size Search [mm²] 1
Interface Plating Tin (Sn)
Termination Method Crimp
Sealable No
Number of Common Outputs 1
Vibration Class Level 10G
Terminal Transmits 0 – 24 A (Low Power)
Product selection
Selector Part Number Description Buy Now Wire Size [mm²] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire Size Search [AWG] Wire Size Search [mm²] Interface Plating Termination Method Sealable Number of Common Outputs Vibration Class Level Terminal Transmits
1 2050842-1 Assy' Terminal Ring Tongue M4 Buy Now .75 – 1 125 212 24 -40 – 150 -40 – 302 1.5 – 2.1 .06 – .082 17 1 Tin (Sn) Crimp No 1 10G 0 – 24 A (Low Power)
Part Number
Description
Buy Now
Wire Size [mm²]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire Size Search [AWG]
Wire Size Search [mm²]
Interface Plating
Termination Method
Sealable
Number of Common Outputs
Vibration Class Level
Terminal Transmits
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.