PC/104 Connectors

Manufacturer TE Connectivity
Description ASSY, 120 POS PC104 PLUS
Part Number 1375797-1
URL http://www.te.com/usa-en/product-1375797-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PKS
Dielectric Withstanding Voltage [VAC] 500
Insulation Resistance [MO] 1000
Termination Post Length [mm] 12.27
Termination Post Length [in] .483
Operating Temperature Range [°C] -55 – 105
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .079
Signal Contact Current [A] 3
Connector Style Receptacle
Comment Flat-rock insertable
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Nylon - GF
Keyed No
Product Type Connector
UL Flammability Rating UL 94V-0
Number of Positions 120
Contact Base Material Phosphor Bronze
PCB Mount Retention Type Action/Compliant Tail
Board Standoff With
Contact Configuration Stack Through
PCB Mounting Style Through Hole Press-Fit
Screw Material Steel
Screw Plating Material Zinc Chromate
Number of Loaded Positions 120
Number of Standoffs 2
Product selection
Selector Part Number Description Buy Now Series Dielectric Withstanding Voltage [VAC] Insulation Resistance [MO] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Signal Contact Current [A] Connector Style Comment Contact Mating Area Plating Material Housing Color Housing Material Keyed Product Type UL Flammability Rating Number of Positions Contact Base Material PCB Mount Retention Type Board Standoff Contact Configuration PCB Mounting Style Position Keyed Screw Material Screw Plating Material Number of Loaded Positions Number of Standoffs
1 1375797-1 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 12.27 .483 -55 – 105 2 .079 3 Receptacle Flat-rock insertable Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail With Stack Through Through Hole Press-Fit Steel Zinc Chromate 120 2
11 1375798-1 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail With Non-Stack Through Through Hole Press-Fit Steel Zinc Chromate 120 2
12 1375798-4 ASSY, 120 POS PC104 PLUS, ROHS Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail With Non-Stack Through Through Hole Press-Fit Steel Zinc Chromate 120 2
13 1375798-5 ASSY,120 POS PC104 PLUS LF Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail With Non-Stack Through Through Hole Press-Fit A-1 Steel Zinc Chromate 119 2
14 1375798-6 ASSY,120 POS PC104 PLUS LF Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail With Non-Stack Through Through Hole Press-Fit D-30 Steel Zinc Chromate 119 2
15 1375799-1 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 12.27 .493 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Stack Through Through Hole Press-Fit 120
16 1375799-2 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 12.27 .493 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Stack Through Through Hole Press-Fit A-1 119
17 1375799-3 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 12.27 .493 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Stack Through Through Hole Press-Fit D-30 119
18 1375799-4 ASSY, 120 POS PC104 PLUS LF Buy Now PKS 500 1000 12.27 .493 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Stack Through Through Hole Press-Fit 120
2 1375800-1 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Non-Stack Through Through Hole Press-Fit 120
3 1375800-3 ASSY, 120 POS PC104 PLUS Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Non-Stack Through Through Hole Press-Fit D-30 119
4 1375800-4 ASSY,120 POS PC104 PLUS LF Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Non-Stack Through Through Hole Press-Fit 120
5 1375800-5 ASSY,120 POS PC104 PLUS LF Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle Flat-rock insertable Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Non-Stack Through Through Hole Press-Fit A-1 119
6 1375800-6 ASSY,120 POS PC104 PLUS LF Buy Now PKS 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF Yes Connector UL 94V-0 120 Phosphor Bronze Action/Compliant Tail Without Non-Stack Through Through Hole Press-Fit D-30 119
7 1375965-1 PC104 PLUS NOSTKTHRU 2 STNDOFF Buy Now 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze None With Non-Stack Through Through Hole Steel Zinc Chromate 120 2
8 1375965-4 PC104 PLUS NOSTKTHRU 2 STNDOFF Buy Now 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze None With Non-Stack Through Through Hole Steel Zinc Chromate 120 2
9 1375967-1 PC104 PLUS NONSTK NO STNDOFF Buy Now 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze None Without Non-Stack Through Through Hole 120
10 1375967-4 PC104 PLUS NONSTK NO STNDOFF Buy Now 500 1000 2.85 .112 -55 – 105 2 .079 3 Receptacle See Specific Info Link for information on a PC/104 Extraction Tool. Gold Black Nylon - GF No Connector UL 94V-0 120 Phosphor Bronze None Without Non-Stack Through Through Hole 120
Part Number
Description
Buy Now
Series
Dielectric Withstanding Voltage [VAC]
Insulation Resistance [MO]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Signal Contact Current [A]
Connector Style
Comment
Contact Mating Area Plating Material
Housing Color
Housing Material
Keyed
Product Type
UL Flammability Rating
Number of Positions
Contact Base Material
PCB Mount Retention Type
Board Standoff
Contact Configuration
PCB Mounting Style
Position Keyed
Screw Material
Screw Plating Material
Number of Loaded Positions
Number of Standoffs
Documentation
PC/104 and PC/104-Plus Connector Systems - 1375797-1
PC/104 and PC/104-Plus Connector Systems - 1375798-1
PC/104 and PC/104-Plus Connector Systems - 1375798-4
PC/104 and PC/104-Plus Connector Systems - 1375798-5
PC/104 and PC/104-Plus Connector Systems - 1375798-6
PC/104 and PC/104-Plus Connector Systems - 1375799-1
PC/104 and PC/104-Plus Connector Systems - 1375799-2
PC/104 and PC/104-Plus Connector Systems - 1375799-3
PC/104 and PC/104-Plus Connector Systems - 1375799-4
PC/104 and PC/104-Plus Connector Systems - 1375800-1
PC/104 and PC/104-Plus Connector Systems - 1375800-3
PC/104 and PC/104-Plus Connector Systems - 1375800-4
PC/104 and PC/104-Plus Connector Systems - 1375800-5
PC/104 and PC/104-Plus Connector Systems - 1375800-6
PC/104 and PC/104-Plus Connector Systems - 1375965-1
PC/104 and PC/104-Plus Connector Systems - 1375965-4
PC/104 and PC/104-Plus Connector Systems - 1375967-1
PC/104 and PC/104-Plus Connector Systems - 1375967-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375797-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375798-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375798-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375798-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375798-6
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375799-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375799-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375799-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375799-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375800-1
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375800-3
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375800-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375800-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375800-6
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375965-4
AMPMODU_INTERCONNECTION_SYSTEM_SECTION1AND2 - 1375967-4
ASSEMBLY, PC/104-PLUS, STACKTHROUGH CONTACTS, 2 STANDOFFS, PRESS FIT - 1375797-1
3D PDF - 1375797-1
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, PRESS FIT - 1375798-1
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, PRESS FIT - 1375798-4
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, PRESS FIT - 1375798-5
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, PRESS FIT - 1375798-6
3D PDF - 1375798-1
3D PDF - 1375798-4
3D PDF - 1375798-5
3D PDF - 1375798-6
ASSEMBLY, PC/104-PLUS, STACKTHROUGH CONTACTS, PRESS FIT - 1375799-1
ASSEMBLY, PC/104-PLUS, STACKTHROUGH CONTACTS, PRESS FIT - 1375799-2
ASSEMBLY, PC/104-PLUS, STACKTHROUGH CONTACTS, PRESS FIT - 1375799-3
ASSEMBLY, PC/104-PLUS, STACKTHROUGH CONTACTS, PRESS FIT - 1375799-4
3D PDF - 1375799-1
3D PDF - 1375799-2
3D PDF - 1375799-3
3D PDF - 1375799-4
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, PRESS FIT - 1375800-1
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, PRESS FIT - 1375800-3
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, PRESS FIT - 1375800-4
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, PRESS FIT - 1375800-5
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, PRESS FIT - 1375800-6
3D PDF - 1375800-1
3D PDF - 1375800-3
3D PDF - 1375800-4
3D PDF - 1375800-5
3D PDF - 1375800-6
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, SOLDER - 1375965-1
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, 2 STANDOFFS, SOLDER - 1375965-4
3D PDF - 1375965-1
3D PDF - 1375965-4
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, SOLDER - 1375967-1
ASSEMBLY, PC/104-PLUS, NON-STACKTHROUGH CONTACTS, SOLDER - 1375967-4
3D PDF - 1375967-1
3D PDF - 1375967-4
PC/104 and PC/104-Plus Connector Systems - 1375797-1
PC/104 and PC/104-Plus Connector Systems - 1375798-1
PC/104 and PC/104-Plus Connector Systems - 1375798-5
PC/104 and PC/104-Plus Connector Systems - 1375798-6
PC/104 and PC/104-Plus Connector Systems - 1375799-1
PC/104 and PC/104-Plus Connector Systems - 1375799-2
PC/104 and PC/104-Plus Connector Systems - 1375799-3
PC/104 and PC/104-Plus Connector Systems - 1375799-4
PC/104 and PC/104-Plus Connector Systems - 1375800-1
PC/104 and PC/104-Plus Connector Systems - 1375800-3
PC/104 and PC/104-Plus Connector Systems - 1375800-4
PC/104 and PC/104-Plus Connector Systems - 1375800-5
PC/104 and PC/104-Plus Connector Systems - 1375800-6
PC/104 and PC/104-Plus Connector Systems - 1375965-1
PC/104 and PC/104-Plus Connector Systems - 1375965-4
PC/104 and PC/104-Plus Connector Systems - 1375967-1
PC/104 and PC/104-Plus Connector Systems - 1375967-4
ACTION PIN STACKING CONNECTOR REPORT - 1375797-1
ACTION PIN STACKING CONNECTOR REPORT - 1375798-1
ACTION PIN STACKING CONNECTOR REPORT - 1375798-4
ACTION PIN STACKING CONNECTOR REPORT - 1375798-5
ACTION PIN STACKING CONNECTOR REPORT - 1375798-6
ACTION PIN STACKING CONNECTOR REPORT - 1375799-1
ACTION PIN STACKING CONNECTOR REPORT - 1375799-2
ACTION PIN STACKING CONNECTOR REPORT - 1375799-3
ACTION PIN STACKING CONNECTOR REPORT - 1375799-4
ACTION PIN STACKING CONNECTOR REPORT - 1375800-1
ACTION PIN STACKING CONNECTOR REPORT - 1375800-3
ACTION PIN STACKING CONNECTOR REPORT - 1375800-4
ACTION PIN STACKING CONNECTOR REPORT - 1375800-5
ACTION PIN STACKING CONNECTOR REPORT - 1375800-6
ACTION PIN STACKING CONNECTOR REPORT - 1375965-1
ACTION PIN STACKING CONNECTOR REPORT - 1375965-4
ACTION PIN STACKING CONNECTOR REPORT - 1375967-1
ACTION PIN STACKING CONNECTOR REPORT - 1375967-4
PC 104 REPORT - 1375797-1
PC 104 REPORT - 1375798-1
PC 104 REPORT - 1375799-1
PC 104 REPORT - 1375800-1
PC 104 REPORT - 1375965-1
PC 104 REPORT - 1375967-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.