Contactless Connectivity Devices

Manufacturer TE Connectivity
Description ARISO RXM030S012PNP2A, 12W, 4PINS
Part Number 2287598-2
URL http://www.te.com/usa-en/product-2287598-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Power Rating [W] 12
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -20 – 55
Operating Temperature Range [°F] -4 – 131
Output Current (Max) [mA] 500
Body Diameter [mm] 30
Body Diameter [in] 1.18
Body Length [mm] 80
Body Length [in] 3.15
Cable Assembly Length [mm] 300
Cable Assembly Length [in] 11.8
Keying A
Number of Power Positions 1
Number of Positions 4
Data Type PNP Unidirectional
Number of Signal Positions 2
Input/Output Configuration 2/PNP Signal, 1/+24VDC, 1/GND
Operation Power Receiver/Data Transmitter
Number of Ground Positions 1
IP Rating IP67
Product selection
Selector Part Number Description Buy Now Power Rating [W] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Output Current (Max) [mA] Body Diameter [mm] Body Diameter [in] Body Length [mm] Body Length [in] Cable Assembly Length [mm] Cable Assembly Length [in] Keying Number of Power Positions Number of Positions Data Type Number of Signal Positions Input/Output Configuration Operation Number of Ground Positions IP Rating
1 2287598-2 ARISO RXM030S012PNP2A, 12W, 4PINS Buy Now 12 24 -20 – 55 -4 – 131 500 30 1.18 80 3.15 300 11.8 A 1 4 PNP Unidirectional 2 2/PNP Signal, 1/+24VDC, 1/GND Power Receiver/Data Transmitter 1 IP67
Part Number
Description
Buy Now
Power Rating [W]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Output Current (Max) [mA]
Body Diameter [mm]
Body Diameter [in]
Body Length [mm]
Body Length [in]
Cable Assembly Length [mm]
Cable Assembly Length [in]
Keying
Number of Power Positions
Number of Positions
Data Type
Number of Signal Positions
Input/Output Configuration
Operation
Number of Ground Positions
IP Rating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.