Rings & Spades

Manufacturer TE Connectivity
Description AMVAR R 13-11 #10 025TPBR
Part Number 640212-1
URL http://www.te.com/usa-en/product-640212-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIVAR Terminals and Splices
Wire Size [CMA] 5184 – 8227
Material Thickness [mm] .64
Material Thickness [in] .025
Overall Length [mm] 22.94
Overall Length [in] .903
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] 1.83 – 2.3
Stud Diameter [mm] 5
Stud Diameter [in] .197
Tongue Thickness [mm] .637
Tongue Thickness [in] .0251
Barrel Inside Diameter [mm] 3.76
Barrel Inside Diameter [in] .148
Terminal Type Ring Tongue
Government Qualified No
Stud Size #10
Packaging Method Strip
Terminal Angle Straight
Wire Insulation Support Without
Terminal Orientation Straight
Barrel Type Open Barrel
Underplating Material Brass
Sealable No
Support Style Open Barrel
Plating Material Tin
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Magnet Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Underplating Material Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 640212-1 AMVAR R 13-11 #10 025TPBR Buy Now AMPLIVAR Terminals and Splices 5184 – 8227 .64 .025 22.94 .903 -40 – 105 -40 – 221 1.83 – 2.3 5 .197 .637 .0251 3.76 .148 Ring Tongue No #10 Strip Straight Without Straight Open Barrel Brass No Open Barrel Tin No Ring Tongue Magnet Wire No
Part Number
Description
Buy Now
Series
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Underplating Material
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.