Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description AMPMODU CONT. - 197384-000 - AMPS-0-0280702-1
Part Number 280702-1
URL http://www.te.com/usa-en/product-280702-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU
Also Known As (Marketing Alias) 197384-000
Also Known As (Marketing Alias) #2 AMPS-0-0280702-1
Wire Range [mm²] .3 – .9
Wire Range [AWG] 22 – 18
Contact Mating Area Plating Thickness [µm] .8
Contact Mating Area Plating Thickness [µin] 31.496
Insulation Diameter [mm] 1.8 – 2.3
Insulation Diameter [in] .071 – .091
Operating Temperature Range [°C] -40 – 105
Contact Current Rating (Max) [A] 5
Termination End Plating Thickness [µm] .8
Termination End Plating Thickness [µin] 31.496
Contact Type Socket
Contact Mating Area Plating Material Tin
Packaging Method Reel
Packaging Quantity 5000
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Contact Base Material Phosphor Bronze
PCB Mount Retention Without
Body Style Straight
Termination End Plating Material Tin
Wire Insulation Support With
Applied Pressure High
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Range [mm²] Wire Range [AWG] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Insulation Diameter [mm] Insulation Diameter [in] Insulation Resistance [MO] Voltage Rating [VAC] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination End Plating Thickness [µm] Termination End Plating Thickness [µin] Contact Resistance [mO] Dielectric Withstanding Voltage (Max) [VAC] Contact Type Contact Mating Area Plating Material Comment For Use With Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Contact Base Material Termination Method to Wire & Cable PCB Mount Orientation PCB Mount Retention Body Style Post Entry Direction Termination End Plating Material Wire Insulation Support Applied Pressure Make First / Break Last Contact Angle Contact Retention in Housing
1 102099-2 MOD I RECP PLTD 30 SEL Buy Now AMPMODU .3 – .9 22 – 18 .762 30 1.3 – 2.29 .051 – .09 5000 -65 – 105 3.81 .149733 5 12 1200 Socket Gold Part No. 843473-1 is an extraction tool for the Crimp Snap-In contacts. Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight
2 102099-5 MOD I RECP STMPD Buy Now AMPMODU .3 – .9 22 – 18 .4064 16 1.3 – 2.29 .051 – .09 5000 -65 – 105 3.81 .149733 5 .4064 16 12 1200 Socket Tin Applicators also available for AMPOMATOR Lead Making Machines and Stripper/Crimper Machines. Consult Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With Standard No Straight
3 181299-1 MOD I CRIMP CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 5000 40 -40 – 105 5 .7999984 31.496 15 1200 Socket Tin Header Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Vertical Without Straight Top Tin With Standard No Straight Crimp Snap-In
4 181299-2 MOD 1 CONTACT REC Buy Now AMPMODU .3 – .9 22 – 18 .4 15.748 1.8 – 2.3 .071 – .091 5000 40 -40 – 105 5 15 1200 Socket Gold Header Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Crimp Vertical Without Straight Top Gold Flash With Standard No Straight Crimp Snap-In
5 182198-1 MOD 1 CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .762 30 1.8 – 2.3 .071 – .091 5 .762 30 Socket Tin Loose Piece 2000 Contact Wire & Cable Phosphor Bronze Vertical Without Straight Tin With High No Straight
6 280621-1 MOD I CRIMP CONTACT Buy Now AMPMODU .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 -40 – 105 2.54 .099822 5 .8 31.496 Socket Tin Carton 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With Standard No Straight
7 280621-2 MOD I CONT STRIP Buy Now AMPMODU .3 – .9 22 – 18 .4 15.748 1.8 – 2.3 .071 – .091 -40 – 105 5 Socket Gold Package 5000 Contact Wire & Cable Phosphor Bronze Without Straight Gold Flash With Standard No Straight
8 280702-1 AMPMODU CONT. - 197384-000 - AMPS-0-0280702-1 Buy Now AMPMODU 197384-000 AMPS-0-0280702-1 .3 – .9 22 – 18 .8 31.496 1.8 – 2.3 .071 – .091 -40 – 105 5 .8 31.496 Socket Tin Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With High No Straight
9 281423-1 MODU I REC. Buy Now AMPMODU .5 – 1 20 – 17 .8 31.496 2.2 – 2.8 .086 – .11 -40 – 105 5 .8 31.496 Socket Tin Header Reel 5000 Contact Wire & Cable Phosphor Bronze Without Straight Tin With High No Straight
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Range [mm²]
Wire Range [AWG]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Insulation Diameter [mm]
Insulation Diameter [in]
Insulation Resistance [MO]
Voltage Rating [VAC]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination End Plating Thickness [µm]
Termination End Plating Thickness [µin]
Contact Resistance [mO]
Dielectric Withstanding Voltage (Max) [VAC]
Contact Type
Contact Mating Area Plating Material
Comment
For Use With
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Contact Base Material
Termination Method to Wire & Cable
PCB Mount Orientation
PCB Mount Retention
Body Style
Post Entry Direction
Termination End Plating Material
Wire Insulation Support
Applied Pressure
Make First / Break Last
Contact Angle
Contact Retention in Housing
Documentation
CONTACT, MOD I, RECEPTACLE, CRIMP SNAP-IN, STD. PRESSURE, #18-#22 AWG, SIDE FEED - 102099-2
CONTACT, MOD I, RECEPTACLE, CRIMP SNAP-IN, STD. PRESSURE, #18-#22 AWG, SIDE FEED - 102099-5
3D PDF - 102099-2
3D PDF - 102099-5
AMPMODU I Interconn. system, 3.98mm. pitch - 280621-1
AMPMODU I Interconn. system, 3.98mm. pitch - 280621-2
AMPMODU I Interconn. system, 3.98mm. pitch - 280702-1
AMPMODU I Interconn. system, 3.98mm. pitch - 281423-1
AMPMODU Mod I Standard Pressure Interconnection System - 102099-2
AMPMODU Mod I Standard Pressure Interconnection System - 102099-5
AMPMODU I Interconn. system - 181299-1
AMPMODU I Interconn. system - 181299-2
AMPMODU I Interconn. system - 182198-1
AMPMODU I Interconn. system - 280621-1
AMPMODU I Interconn. system - 280621-2
AMPMODU I Interconn. system - 280702-1
AMPMODU I Interconn. system - 281423-1
AMPMODU Mod I and II Printed Circuit (PC) Board Receptacle Contacts - 102099-2
AMPMODU Mod I and II Printed Circuit (PC) Board Receptacle Contacts - 102099-5
AMPMODU_INTERCONNECTION_SYSTEM_SECTION_6_7AND8 - 102099-2
AMPMODU_INTERCONNECTION_SYSTEM_SECTION_6_7AND8 - 102099-5
3D PDF - 181299-1
3D PDF - 181299-2
l.p. cont. crimp on snap in amp modu i - 182198-1
3D PDF - 182198-1
amp modu i rec. contact std. pressure, c.o.s.i. - 181299-1
amp modu i rec. contact std. pressure, c.o.s.i. - 181299-2
amp modu i rec. contact std. pressure, c.o.s.i. - 280621-1
amp modu i rec. contact std. pressure, c.o.s.i. - 280621-2
3D PDF - 280621-1
3D PDF - 280621-2
AMP MODU 1 REC. CONTACT, HIGH PRESSURE, C.O.S.I. - 280702-1
3D PDF - 280702-1
AMP I REC CONTACT HIGH PRESSURE, C.O.S.I. - 281423-1
3D PDF - 281423-1
MD_102099-2_05312016147_dmtec - 102099-2
MD_181299-2_06222016851_dmtec - 181299-2
MD_280621-1_05232012226 - 280621-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.