Manufacturer TE Connectivity
Description AMPLIVAR SPL 5 SERR
Part Number 1-141175-1
URL http://www.te.com/usa-en/product-1-141175-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIVAR Terminals and Splices
Wire Insulation Diameter (Max) [mm] 3.8
Wire Insulation Diameter (Max) [in] .15
Wire Size [CMA] 200 – 1200
Material Thickness [mm] .38
Material Thickness [in] .015
Overall Length [mm] 10.03
Overall Length [in] .395
Wire Size [mm²] .1 – .6
Wire Size [AWG] 27 – 20
Weight per Piece [g] .245
Product Type Splice
Splice Type Pigtail Splice
Barrel Type Open Barrel
Wire/Cable Type Magnet Wire
Government Qualified No
Packaging Method Strip
Comment Reverse Reel
Contact Plating Material Unplated
Operating Voltage 250 V
Packaging Quantity 10000
Plating Material Unplated
Sealable No
Insulated No
Terminal & Splice Style Splice
Serrated Yes
Splice Capacity 3
Heavy Duty No
Strip Orientation End Feed
Support Style Open Barrel
Wire Insulation Support With
Splice Material Brass
Number of Serrations 5
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Weight per Piece [g] Product Type Splice Type Barrel Type Wire/Cable Type Government Qualified Packaging Method Comment Contact Plating Material Operating Voltage Packaging Quantity Plating Material Sealable Insulated Terminal & Splice Style Serrated Splice Capacity Heavy Duty Strip Orientation Support Style Wire Insulation Support Splice Material Number of Serrations
1 1-141175-1 AMPLIVAR SPL 5 SERR Buy Now AMPLIVAR Terminals and Splices 3.8 .15 200 – 1200 .38 .015 10.03 .395 .1 – .6 27 – 20 .245 Splice Pigtail Splice Open Barrel Magnet Wire No Strip Reverse Reel Unplated 250 V 10000 Unplated No No Splice Yes 3 No End Feed Open Barrel With Brass 5
2 1-141175-2 AMPLIVAR SPL 5 SERR Buy Now AMPLIVAR Terminals and Splices 3.8 .15 200 – 1200 .38 .015 10.03 .395 .1 – .6 27 – 20 .25 Splice Pigtail Splice Open Barrel Magnet Wire No Strip Reverse Reel Tin 250 V 15000 Tin No No Splice Yes 3 No End Feed Open Barrel With Brass 5
3 1-141175-3 SPICE AMPLIVAR Buy Now AMPLIVAR Terminals and Splices 3.8 .15 200 – 1200 .38 .015 10.03 .395 .1 – .6 27 – 20 .204 Splice Pigtail Splice Open Barrel Magnet Wire No Strip Reverse Reel Tin 250 V 15000 Pre-Tin No No Splice Yes 3 No End Feed Open Barrel With Brass 5
4 141075-1 AMPLIVAR SPLICE Buy Now AMPLIVAR Terminals and Splices .125 200 – 1200 .41 .016 7.2 .283 .1 – .6 27 – 20 Splice Pigtail Splice Open Barrel Magnet Wire No Strip Unplated 250 V Unplated No No Splice Yes 3 No End Feed Open Barrel With Brass 5
5 141175-1 AMPLIVAR SPCL SPLICE Buy Now AMPLIVAR Terminals and Splices 3.8 .15 200 – 1200 .38 .015 10.03 .395 .1 – .6 27 – 20 .245 Splice Pigtail Splice Open Barrel Magnet Wire No Strip Unplated 250 V 10000 Unplated No No Splice Yes 3 No End Feed Open Barrel With Brass 5
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Weight per Piece [g]
Product Type
Splice Type
Barrel Type
Wire/Cable Type
Government Qualified
Packaging Method
Comment
Contact Plating Material
Operating Voltage
Packaging Quantity
Plating Material
Sealable
Insulated
Terminal & Splice Style
Serrated
Splice Capacity
Heavy Duty
Strip Orientation
Support Style
Wire Insulation Support
Splice Material
Number of Serrations
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.