PCB D-Sub Connectors

Manufacturer TE Connectivity
Description AMPLIMITE PLUG ASS'Y 9P HD-20 PB-FREE
Part Number 5177597-3
URL http://www.te.com/usa-en/product-5177597-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE
PCB Thickness (Recommended) [mm] 1.19
PCB Thickness (Recommended) [in] .047
Termination Post Length [mm] 2.15
Termination Post Length [in] .084
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 3
Footprint [mm] 4.6
Footprint [in] .18
Connector Style Plug
Number of Rows 2
Shell Size 1
Profile Low
Contact Mating Area Plating Material Gold Flash
Housing Material Thermoplastic
Packaging Method Tray
Packaging Quantity 80
Preloaded Yes
Product Type Connector
Shape "D" Shaped
Shell Material Carbon Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 9
Sealable No
Contact Base Material Copper Alloy
Grounding Straps Without
PCB Mount Retention Type Boardlock
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Threaded Inserts
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
Mating Connector Lock With
PCB Mounting Style Through Hole
Retention Leg Material Copper Alloy
Retention Leg Plating Material Tin
Shell Type Front Metal Shell
Contact Shape Round
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Contact Mating Area Plating Material Housing Material Packaging Method Packaging Quantity Preloaded Product Type Shape Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Retention Leg Material Retention Leg Plating Material Shell Type Contact Shape
1 5177597-3 AMPLIMITE PLUG ASS'Y 9P HD-20 PB-FREE Buy Now AMPLIMITE 1.19 .047 2.15 .084 -55 – 105 -67 – 221 2.74 .108 3 4.6 .18 Plug 2 1 Low Gold Flash Thermoplastic Tray 80 Yes Connector "D" Shaped Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Copper Alloy Without Boardlock Right Angle With Tin No Threaded Inserts Without Without With With Through Hole Copper Alloy Tin Front Metal Shell Round
2 5177597-6 AMPLIMITE PLUG ASS'Y 9P HD-20 PB-FREE Buy Now AMPLIMITE 15 1.19 .047 2.15 .084 -55 – 105 -67 – 221 2.74 .108 3 4.6 .18 Plug 2 1 Low Gold Thermoplastic Tray 80 Yes Connector "D" Shaped Carbon Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Copper Alloy Without Boardlock Right Angle With Tin No Threaded Inserts Without Without With With Through Hole Copper Alloy Tin Front Metal Shell Round
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Contact Mating Area Plating Material
Housing Material
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shape
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Retention Leg Material
Retention Leg Plating Material
Shell Type
Contact Shape
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.