D-Sub Locking & Mounting

Manufacturer TE Connectivity
Description AMPLIMITE FEMALE SCREW KIT
Part Number 172617-1
URL http://www.te.com/usa-en/product-172617-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE Kit
Thread Length [mm] 7.92
Thread Length [in] .312
Screw Length [mm] 12.7
Screw Length [in] .5
Accessory Type Female Screwlocks
Packaging Method Bag
Packaging Quantity 1000
Product Type Accessory
Screw & Hole Thread Size 4-40 UNC 2B (Female)
Mating Thread Size 14702
Screwlock Style Screwlock Only
Screw Finish None
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Length [mm] Thread Length [mm] Thread Length [in] Screw Length [mm] Screw Length [in] Accessory Type For Use With Packaging Method Packaging Quantity Product Type Screw & Hole Thread Size Mating Thread Size Screwlock Style Screw Finish Screw Material Screw Plating Material
1 172617-1 AMPLIMITE FEMALE SCREW KIT Buy Now AMPLIMITE Kit 7.92 .312 12.7 .5 Female Screwlocks Bag 1000 Accessory 4-40 UNC 2B (Female) 14702 Screwlock Only None
5 173034-1 SCREW Buy Now AMPLIMITE Kit 7.92 .312 12.7 .5 Female Screwlocks Bag 500 Accessory 4-40 UNC 2A (Male) 14702 Screwlock Only None
6 174327-1 SCREW LOCK (M-2.6) Buy Now AMPLIMITE 7.92 .312 12.7 .5 Female Screwlocks Individual 1 Accessory 4-40 UNC 2A (Male) 14702 Screwlock Only None
7 1-828101-1 HD-20SCHRAUB-SICHRG Buy Now AMPLIMITE Kit 9.7 .382 15.9 .62 Female Screwlocks Carton 1000 Accessory 4-40 UNC 2A (Male) M3 Screwlock Only
8 1-828102-1 HD-20SCHRAUB-SICHRG Buy Now AMPLIMITE Kit 9.7 .382 15.9 .62 Female Screwlocks Box 1000 Accessory 4-40 UNC 14702 Screwlock Only
9 1-829261-6 HD FEMALE SCREWLOCK Buy Now AMPLIMITE Kit 14.2 .559 19 .74 Female Screwlocks Box 1000 Accessory 4-40 UNC 2B (Female) 14702 Screwlock Only
10 2-829261-2 HD.FEMALE SCREWLOCK - CP0206-000 - PER-2-829261-2 Buy Now AMPLIMITE Kit CP0206-000 PER-2-829261-2 5 .197 9.8 .38 Female Screwlocks Box 2000 Accessory 4-40 UNC 2B (Female) 14702 Screwlock Only
11 3-828102-1 HD-20SCHRAUB-SICHRG Buy Now AMPLIMITE Kit 3 .118 9.2 .36 Female Screwlocks Carton 2000 Accessory 4-40 UNC 2A (Male) 14702 Screwlock Only
12 5207720-2 FEMALE SCREWLOCK,ZN Buy Now AMPLIMITE Kit 14.22 .56 18.99 .748 Female Screwlocks Package 1 Accessory 4-40 UNC Screwlock Only Yellow Chromate
2 5749765-3 SCREWLOCK M2.6 FEM PLTD Buy Now AMPLIMITE Kit 12.7 6.52 .257 12.7 .5 Female Screwlocks Metal Shell or All Plastic Connectors (HDP or HDF) Package 1 Accessory 4-40 (Male) Screwlock Only Clear Chromate Carbon Steel Zinc
3 828101-1 HD-20SCHRAUB-SICHRG Buy Now AMPLIMITE Kit 5 .197 11.2 .44 Female Screwlocks Carton 1000 Accessory 4-40 UNC 2A (Male) M3 Screwlock Only
4 829261-8 HD FEMALE SCREWLOCK Buy Now AMPLIMITE Kit 7.9 .311 12.7 .5 Female Screwlocks Carton 1000 Accessory 4-40 UNC 2A (Male) M3 Screwlock Only
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Length [mm]
Thread Length [mm]
Thread Length [in]
Screw Length [mm]
Screw Length [in]
Accessory Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Screw & Hole Thread Size
Mating Thread Size
Screwlock Style
Screw Finish
Screw Material
Screw Plating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.