Box Mount D-Sub Connectors

Manufacturer TE Connectivity
Description AMPLIMITE COAX MIX,3C3
Part Number 445705-1
URL http://www.te.com/usa-en/product-445705-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE
Mounting Hole Diameter [mm] 3.05
Mounting Hole Diameter [in] .12
Operating Temperature Range [°C] -50 – 125
Operating Temperature Range [°F] -22 – 257
Centerline (Pitch) [mm] 2.77
Centerline (Pitch) [in] .109
Contact Current Rating (Max) [A] 32
Connector Style Receptacle
Shell Size 2
Contact Style Power
Contact Size 8
Comment Cable clamp/strain relief hardware cannot be used with these arrangements.
Contact Type Socket
Packaging Method Package
Product Type Connector
Shell Material Steel
Shell Plating Material Tin over Copper
Circuit Application Power
Connector System Cable-to-Cable
Number of Positions 3
Sealable No
Box Mount D-Sub Connector Insert Arrangement 3C3
Power/Signal/Coax Combination Yes
ULTRA-LITE Connector No
NASA Qualification No
Non-Magnetic No
Retention Clip Material Stainless Steel
Blindmate No
Product selection
Selector Part Number Description Buy Now Series Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Shell Size Contact Style Contact Size Comment Contact Type Packaging Method Product Type Shell Material Shell Plating Material Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Box Mount D-Sub Connector Insert Arrangement Power/Signal/Coax Combination ULTRA-LITE Connector NASA Qualification Non-Magnetic Retention Clip Material Blindmate
1 445705-1 AMPLIMITE COAX MIX,3C3 Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Cable clamp/strain relief hardware cannot be used with these arrangements. Socket Package Connector Steel Tin over Copper Power Cable-to-Cable 3 No 3C3 Yes No No No Stainless Steel No
2 445705-2 AMPLIMITE,RCPT ASY,3C3,2,NM Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Customer marking, see drawing. Socket Package Connector Brass Gold Wire & Cable Power Cable-to-Cable 3 No 3C3 Yes No Yes Stainless Steel No
3 445705-3 AMPLIMITE,RCPT,ASY,3C3,2,NM Buy Now AMPLIMITE 3.91 .154 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Customer marking, see drawing. Socket Package Connector Brass Gold Wire & Cable Power Cable-to-Cable 3 No 3C3 Yes No Yes Stainless Steel No
4 445705-4 AMPLIMITE,ASY,RCPT,3C3,COAX Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Cable clamp/strain relief hardware cannot be used with these arrangements. Socket Package Connector Steel Cadmium Wire & Cable Power Cable-to-Cable 3 No 3C3 Yes No No No Stainless Steel No
5 445705-5 AMPLIMITE,RCPT ASY,3C3,2,NM Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Customer marking, see drawing. Socket Package Connector Brass Gold Power Cable-to-Cable 3 No 3C3 Yes No Yes Stainless Steel No
6 445705-7 AMPLIMITE COAX MIX,3C3 Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Cable clamp/strain relief hardware cannot be used with these arrangements. Socket Package Connector Steel Tin over Copper Power Cable-to-Cable 3 No 3C3 Yes No No No Stainless Steel No
7 445705-8 AMPLIMITE,ASY,RCPT,3C3,COAX Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Customer marking, see drawing. Socket Package Connector Steel Cadmium Printed Circuit Board Power Cable-to-Cable 3 No 3C3 Yes No No No Stainless Steel No
8 5-445705-4 AMPLIMITE,ASY,RCPT,3C3,COAX Buy Now AMPLIMITE 3.05 .12 -50 – 125 -22 – 257 2.77 .109 32 Receptacle 2 Power 8 Cable clamp/strain relief hardware cannot be used with these arrangements. Socket Package Connector Steel Zinc Wire & Cable Power & Signal Cable-to-Cable 3 No 3C3 Yes No No No Stainless Steel No
Part Number
Description
Buy Now
Series
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Shell Size
Contact Style
Contact Size
Comment
Contact Type
Packaging Method
Product Type
Shell Material
Shell Plating Material
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Box Mount D-Sub Connector Insert Arrangement
Power/Signal/Coax Combination
ULTRA-LITE Connector
NASA Qualification
Non-Magnetic
Retention Clip Material
Blindmate
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.