Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description AMP MCP 6.3/4.8K, CONTACT
Part Number 1241402-1
URL http://www.te.com/usa-en/product-1241402-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System
Wire Insulation Diameter [mm] 1.4 – 2.1
Wire Insulation Diameter [in] .055 – .083
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .248
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] .5 – 1
Typical Current Rating [A] 17
Wire Size Search [mm²] .5
Packaging Quantity 1800
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard LV214
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1241402-1 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 1.4 – 2.1 .055 – .083 .8 .031 6.3 .248 -40 – 130 -40 – 266 .5 – 1 17 .5 1800 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Receptacle F-Crimp
2 1241402-3 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 1.4 – 2.1 .055 – .083 .8 .031 6.3 .248 -40 – 140 -40 – 284 .5 – 1 17 .5 1800 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Silver (Ag) 180° Reel No Receptacle F-Crimp
3 1241404-1 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 2.2 – 3 .086 – .118 .8 .031 6.3 .228 -40 – 130 -40 – 266 1.5 – 2.5 24 2 2000 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Receptacle F-Crimp
4 1241404-3 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 2.2 – 3 .086 – .118 .8 .031 4.8 .248 -40 – 140 -40 – 284 1.5 – 2.5 26 2.5 2000 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance LV214 Silver (Ag) 180° Reel No Receptacle F-Crimp
5 1241408-1 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 3.4 – 4.3 .132 – .168 .8 .031 4.8 .228 -40 – 130 -40 – 266 4 – 6 36 5 1700 41 – 100 A (High Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation