Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description AMP MCP 6.3/4.8K, CONTACT
Part Number 1241406-3
URL http://www.te.com/usa-en/product-1241406-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System
Wire Insulation Diameter [mm] 3.4 – 4.4
Wire Insulation Diameter [in] .132 – .172
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .248
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Wire Size [mm²] 3 – 4
Typical Current Rating [A] 30
Wire Size Search [mm²] 4
Packaging Quantity 2000
Terminal Transmits 41 – 100 A (High Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard LV214
Interface Plating Silver (Ag)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1241406-3 AMP MCP 6.3/4.8K, CONTACT Buy Now AMP MCP Connector System 3.4 – 4.4 .132 – .172 .8 .031 6.3 .248 -40 – 140 -40 – 284 3 – 4 30 4 2000 41 – 100 A (High Power) Crimp Copper Tin (Sn) Locking Lance LV214 Silver (Ag) 180° Reel No Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.