Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description AMP MCP 2.8 SOCKET HSG.,21POS.ASSY
Part Number 1-1534127-1
URL http://www.te.com/usa-en/product-1-1534127-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LEAVYSEAL
Height [mm] 37.9
Height [in] 1.492
Length [mm] 69.2
Length [in] 2.724
Row-to-Row Spacing [mm] 6.9
Row-to-Row Spacing [in] .272
Width [mm] 43.7
Width [in] 1.72
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Operating Voltage [VDC] 28
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 21
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94-HB
Strain Relief Yes
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 90°
Color Black
Body Material PBT GF
Packaging Quantity 160
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 3
Circuit Application Signal
Degree of Protection IP6K9K
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-1534127-1 AMP MCP 2.8 SOCKET HSG.,21POS.ASSY Buy Now LEAVYSEAL 37.9 1.492 69.2 2.724 6.9 .272 43.7 1.72 2.8 .11 28 -40 – 120 -40 – 248 5 .197 12 Wire-to-Wire Yes No 21 On the Terminal UL 94-HB Yes Housing for female terminals No Without Yes Box 90° Black PBT GF 160 No Yes 3 Signal IP6K9K
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.