Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description AMP MCP 2.8, CONTACT
Part Number 1-968849-1
URL http://www.te.com/usa-en/product-1-968849-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System
Wire Insulation Diameter [mm] 1.3 – 2.1
Wire Insulation Diameter [in] .051 – .083
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] .5 – 1
Wire Size [AWG] 20 – 18
Typical Current Rating [A] 15
Wire Size Search [AWG] 19
Wire Size Search [mm²] .5
Packaging Quantity 4500
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard LV214
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1-968849-1 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 1.3 – 2.1 .051 – .083 .8 .031 2.8 .11 -40 – 130 -40 – 266 .5 – 1 20 – 18 15 19 .5 4500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Receptacle F-Crimp
2 1-968849-2 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 1.3 – 2.1 .051 – .083 .8 .031 2.8 .11 -40 – 150 -40 – 302 .5 – 1 20 – 18 15 19 .5 4500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Gold (Au) 180° Reel No Receptacle F-Crimp
3 1-968849-3 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 1.3 – 2.1 .051 – .083 .8 .031 2.8 .11 -40 – 140 -40 – 284 .5 – 1 20 – 18 15 19 .5 4500 0 – 24 A (Low Power) Crimp Copper Silver (Ag) Locking Lance LV214 Silver (Ag) 180° Reel No Receptacle F-Crimp
4 1-968851-2 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 1.9 – 3 .075 – .118 .8 .031 2.8 .11 -40 – 150 -40 – 302 1.5 – 2.5 16 – 14 22 15 2 3500 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance LV214 Gold (Au) 180° Reel No Receptacle F-Crimp
5 1-968853-1 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 2.7 – 3.7 .106 – .146 .8 .031 2.8 .11 -40 – 130 -40 – 266 4 12 25 12 4 2700 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Receptacle F-Crimp
6 1-968853-3 AMP MCP 2.8, CONTACT Buy Now AMP MCP Connector System 2.7 – 3.7 .106 – .146 .8 .031 2.8 .11 -40 – 140 -40 – 284 4 12 27 12 4 2700 25 – 40 A (Power) Crimp Copper Silver (Ag) Locking Lance LV214 Silver (Ag) 180° Reel No Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
AMP MCP 2.8, CONTACT - 1-968849-1
AMP MCP 2.8, CONTACT - 1-968849-2
AMP MCP 2.8, CONTACT - 1-968849-3
AMP MCP 2.8, CONTACT - 1-968851-2
AMP MCP 2.8, CONTACT - 1-968853-1
AMP MCP 2.8, CONTACT - 1-968853-3
UNSEALD GET/MCP 81P/40P SLIDELEVER TYPE CONNECTORS PLUG HOUSING ASSEMBLY - 1-968849-1
AMP+ HVA280-2phm High-Voltage Plug Connector with Shunted HVIL - 1-968851-2
AMP+ HVA280-2phm High-Voltage Plug Connector with Shunted HVIL - 1-968853-1
AMP+ HVA280-2phm High-Voltage Plug Connector with Shunted HVIL - 1-968853-3
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968849-1
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968849-2
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968849-3
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968851-2
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968853-1
AMP MCP 2.8, CONTACT APPLICATION SPECIFICATION - 1-968853-3
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968849-1
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968849-2
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968849-3
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968851-2
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968853-1
PRODUCT GROUP DRAWING FOR Tabellenzeichnung fuer AMP MCP 2.8 - 1-968853-3
3D PDF - 1-968849-1
3D PDF - 1-968849-2
3D PDF - 1-968849-3
UNSEALED GET/MCP 81/40 SLIDER LEVER TYPE CONNECTOR - 1-968849-1
UNSEALED GET/MCP 81P/40P SLIDELEVER TYPE CONNECTOR - 1-968849-1
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968849-1
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968849-2
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968849-3
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968851-2
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968853-1
AMP MCP2.8 FLAT TYPE RECEPTACLE AMP MCP2.8 Buchsenkontakt - 1-968853-3
3D PDF - 1-968851-2
3D PDF - 1-968853-1
3D PDF - 1-968853-3
MD_1-968849-3_05032018313_dmtec - 1-968849-3
MD_1-968853-3_102220172320_dmtec - 1-968853-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.