PCB Terminals

Manufacturer TE Connectivity
Description AMP-IN TERMINAL
Part Number 154645-2
URL http://www.te.com/usa-en/product-154645-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP EDGE
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Wire Insulation Diameter (Max) [mm] 2.79
Wire Insulation Diameter (Max) [in] .109
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Wire Size [mm²] .2 – .6
Wire Size [AWG] 24 – 20
Accepts Wire Insulation Diameter Range [mm] 1.52 – 2.79
Accepts Wire Insulation Diameter Range [in] .059 – .109
PCB Hole Diameter [mm] 1.79
PCB Hole Diameter [in] .07
Height Off PCB [mm] 7.44
Receptacle Terminal Stock Thickness [mm] .25
Receptacle Terminal Stock Thickness [in] .01
Extension Below Board [mm] 1.83
Extension Below Board [in] .072
Terminal Type Receptacle
Termination Method Crimp
Wire/Cable Type Stranded
Terminal Orientation Straight
Plating Material Tin
Packaging Method Package
Contact Plating Material Tin
CSA Certified No
Packaging Quantity 6000
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Stud Hole No
Line AMP-In-Mini
Support Style Insulation Support
Terminal Angle Straight
Underplating Material Nickel
Wire Insulation Support With
Terminates To Printed Circuit Board
FASTON No
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] PCB Hole Diameter [mm] PCB Hole Diameter [in] Height Off PCB [mm] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Wire/Cable Type Terminal Orientation Plating Material Packaging Method Contact Plating Material CSA Certified Packaging Quantity Terminal & Splice Style Crimp Type Stud Hole Line Support Style Terminal Angle Underplating Material Wire Insulation Support Terminates To FASTON
1 154645-2 AMP-IN TERMINAL Buy Now AMP EDGE 1.6 .063 2.79 .109 -30 – 105 -22 – 221 .2 – .6 24 – 20 1.52 – 2.79 .059 – .109 1.79 .07 7.44 .25 .01 1.83 .072 Receptacle Crimp Stranded Straight Tin Package Tin No 6000 Receptacle F-Crimp No AMP-In-Mini Insulation Support Straight Nickel With Printed Circuit Board No
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Height Off PCB [mm]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Wire/Cable Type
Terminal Orientation
Plating Material
Packaging Method
Contact Plating Material
CSA Certified
Packaging Quantity
Terminal & Splice Style
Crimp Type
Stud Hole
Line
Support Style
Terminal Angle
Underplating Material
Wire Insulation Support
Terminates To
FASTON
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.