PCB D-Sub Connectors

Manufacturer TE Connectivity
Description AMP III RCPT 25P RA 318 FFSCRL
Part Number 5748981-1
URL http://www.te.com/usa-en/product-5748981-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µin] 30
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 6.4
Footprint [mm] 8.08
Footprint [in] .318
Connector Style Receptacle
Number of Rows 2
Shell Size 3
Profile Standard
Boardlock Material Copper Alloy
Boardlock Plating Material Tin
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material Nylon GF
Packaging Method Package
Packaging Quantity 65
Preloaded Yes
Product Type Connector
UL Flammability Rating UL 94V-0
Row-to-Row Spacing 2.84 mm
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 25
Sealable No
Contact Base Material Phosphor Bronze
Eyelet Material Brass
Eyelet Plating Material Tin
Female Screwlock Material Zinc
Female Screwlock Plating Material Clear Chromate
Grounding Straps Without
PCB Mount Retention Type Boardlock
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic Yes
Mating Connector Lock Type Female Screwlocks, Fixed
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents Without
Mating Connector Lock With
PCB Mounting Style Through Hole
Shell Type All Plastic
Contact Underplating Material Nickel
Contact Shape Round
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Boardlock Material Boardlock Plating Material Contact Mating Area Plating Material Housing Color Housing Material Mating Alignment Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Eyelet Material Eyelet Plating Material Female Screwlock Material Female Screwlock Plating Material Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents High Temperature Housing Mating Connector Lock PCB Mount Alignment PCB Mounting Style Shell Type Contact Underplating Material Insert Material Contact Shape
1 5748981-1 AMP III RCPT 25P RA 318 FFSCRL Buy Now 30 1.57 .062 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6.4 8.08 .318 Receptacle 2 3 Standard Copper Alloy Tin Gold Black Nylon GF Package 65 Yes Connector UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Cable-to-Board 25 No Phosphor Bronze Brass Tin Zinc Clear Chromate Without Boardlock Right Angle With Tin Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
2 5788797-2 09 HTMSFL ASSY RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 3.18 1.57 .062 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 1 Standard Copper Alloy Tin Gold Flash Black Thermoplastic With Tray 130 Yes Connector Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Copper Alloy Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin No Female Screwlocks, Fixed Without Without Without Yes With With Through Hole Front Metal Shell Nickel Round
3 5788799-1 15 HTMSFL ASSY RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 30 3.18 1.57 .062 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 2 Standard Copper Alloy Tin Gold Black Thermoplastic With Tray 104 Yes Connector Steel Tin UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin No Female Screwlocks, Fixed Without Without Without Yes With With Through Hole Front Metal Shell Nickel Round
4 5788801-2 25 HTMSFL ASSY RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 3.18 1.57 .062 .026 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 3 Standard Copper Alloy Tin Gold Flash Black Thermoplastic With Tray 65 Yes Connector Steel Tin UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 25 No Phosphor Bronze Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin No Female Screwlocks, Fixed Without Without Without Yes With With Surface Mount Front Metal Shell Nickel Zinc Round
5 748981-1 25 APIII RCPT 318 (SL,BL) Buy Now 30 .125 1.57 .062 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6.4 8.08 .318 Receptacle 2 3 Standard Copper Alloy Tin-Lead Gold Black Nylon Package 65 Yes Connector UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Cable-to-Board 25 No Phosphor Bronze Brass Tin Zinc Clear Chromate Without Boardlock Right Angle With Tin-Lead Yes Female Screwlocks, Fixed Without Without Without With Through Hole All Plastic Nickel Round
6 788797-1 09 HTMSFL ASSY RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 30 .125 1.57 .062 .013 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 1 Standard Copper Alloy Tin-Lead over Nickel Gold Black Nylon Tray 130 Yes Connector Carbon Steel Tin over Copper UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin-Lead No Female Screwlocks, Fixed Without Without Without Yes With Through Hole Front Metal Shell Nickel Round
7 788799-1 15 HTMSFL ASSY RA 318 (SL,BL) Buy Now AMPLIMITE HD-20 30 .125 2.36 .093 .008 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 2 Standard Copper Alloy Tin-Lead over Nickel Gold Black Thermoplastic Tray 130 Yes Connector Carbon Steel Tin over Copper UL 94V-0 .112 in Printed Circuit Board Board Mount Signal Board-to-Board 15 No Phosphor Bronze Brass Tin Zinc Clear Chromate With Boardlock Right Angle With Tin-Lead No Female Screwlocks, Fixed Without Without Without Yes With Through Hole Front Metal Shell Nickel Round
8 788803-1 HD-20 RCPT 9P RA FFSCRLK HT Buy Now 30 3.18 .12 1.57 .062 .013 3.18 .125 -55 – 105 -67 – 221 2.74 .108 6 8.08 .318 Receptacle 2 1 Standard Gold Black Thermoplastic Tray 130 Yes Connector Carbon Steel Tin over Copper UL 94V-0 2.84 mm Printed Circuit Board Board Mount Signal Board-to-Board 9 No Phosphor Bronze Brass Tin Zinc Clear Chromate Without Mounting Hole Right Angle With Tin No Female Screwlocks, Fixed Without Without Without Yes With Through Hole Front Metal Shell Round
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Boardlock Material
Boardlock Plating Material
Contact Mating Area Plating Material
Housing Color
Housing Material
Mating Alignment
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Eyelet Material
Eyelet Plating Material
Female Screwlock Material
Female Screwlock Plating Material
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
High Temperature Housing
Mating Connector Lock
PCB Mount Alignment
PCB Mounting Style
Shell Type
Contact Underplating Material
Insert Material
Contact Shape
Documentation
AMPLIMITE HD-20 PCB Mounted Connector - 788797-1
AMPLIMITE HD-20 PCB Mounted Connector - 788799-1
AMPLIMITE HD-20 PCB Mounted Connector - 788803-1
AMPLIMITE Right-Angle Front Metal Shell Connectors - 788797-1
AMPLIMITE Right-Angle Front Metal Shell Connectors - 788799-1
AMPLIMITE Right-Angle Front Metal Shell Connectors - 788803-1
AMPLIMITE III SERIES 318 AND 590 ALL-PLASTIC RIGHT-ANGLE PLUG AND RECEPTACLE CONNECTORS - 748981-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 788797-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 788799-1
Connector, AMPLIMITE HD-20, Printed Circuit Board Mounted - 788803-1
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSN, ALL PLASTIC, RIGHT ANGLE .318 SERIES, AMPLIMITE III - 5748981-1
RCPT ASSEMBLY, SIZE 1, .318 SERIES, WITH FRONT METAL SHELL, HIGH TEMPERATURE, AMPLIMITE HD-20 - 5788797-2
RCPT ASSEMBLY, SIZE 2, .318 SERIES, WITH FRONT METAL SHELL, HIGH TEMPERATURE, AMPLIMITETE HD-20 - 5788799-1
3D PDF - 5788799-1
RCPT ASSEMBLY, SIZE 3, .318 SERIES, WITH FRONT METAL SHELL, HIGH TEMPERATURE, AMPLIMITE HD-20 - 5788801-2
RECEPTACLE ASSEMBLY, SIZE 3, 25 POSN, ALL PLASTIC, RIGHT ANGLE .318 SERIES, AMPLIMITE III - 748981-1
3D PDF - 748981-1
RCPT ASSEMBLY, SIZE 1, .318 SERIES, WITH FRONT METAL SHELL, HIGH TEMPERATURE, AMPLIMITE HD-20 - 788797-1
3D PDF - 788797-1
RCPT ASSEMBLY, SIZE 2, .318 SERIES, WITH FRONT METAL SHELL, TM HIGH TEMPERATURE, AMPLIMITE HD-20 - 788799-1
3D PDF - 788799-1
RCPT ASSEMBLY, SIZE 1, .318 SERIES, WITH FRONT METAL SHELL, HIGH TEMPERATURE, AMPLIMITE HD-20 - 788803-1
3D PDF - 788803-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5748981-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5788797-2
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5788799-1
AMPLIMITE Subminiature D Connectors - Right-Angle Posted Connectors - 5788801-2
3D PDF - 5748981-1
3D PDF - 5788797-2
3D PDF - 5788801-2
MD_5788797-2_093020131634_dmtec - 5788797-2
MD_5788801-2_06302014014_dmtec - 5788801-2
09 HTMSFL ASSY RA 318 (SL,BL) - 788797-1
RSCD_Lead - 788797-1
RSCD_Lead - 788799-1
RSCD_Lead - 788803-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.