Ribbon Cable Connectors

Manufacturer TE Connectivity
Description A/L UNIV HDR 30P ACT PIN
Part Number 1-1658694-0
URL http://www.te.com/usa-en/product-1-1658694-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP-LATCH Universal Headers
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 30
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 13.94
Height [in] .549
Insulation Resistance [MO] 5000
Length [mm] 57.4
Length [in] 2.26
PCB Thickness (Recommended) [mm] 2.03
PCB Thickness (Recommended) [in] .08
Post Size [mm] .64
Post Size [in] .025
Termination Post Length [mm] 4.42
Termination Post Length [in] .174
Operating Voltage [VAC] 250
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Shrouded End Dimension [mm] 3.81
Shrouded End Dimension [in] .15
Number of Rows 2
Connector Style Plug
Profile Standard
Mating Alignment Type Dual Polarizing Bar
Connector Type Header
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Pin
For Use With AMP-Latch Receptacle
Housing Color Black
Housing Material Nylon - GF
Housing Style 4-Sided
Mating Alignment With
Mating Retention With
Packaging Method Tray
Packaging Quantity 50
Product Type Connector
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 30
Contact Base Material Phosphor Bronze
Ejection Latches Without
PCB Mount Retention Type Action/Compliant Tail
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Mount Orientation Vertical
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Board Standoff Without
Panel Mount Feature Without
Header Type Universal Ejection Pin Headers
Housing Entry Style Top
Mating Connector Lock Without
PCB Mount Alignment Without
Contact Underplating Material Nickel
Polarization With
Temperature Rating High
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Length [mm] Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Post Size [mm] Post Size [in] Termination Post Length [mm] Termination Post Length [in] Operating Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Shrouded End Dimension [mm] Shrouded End Dimension [in] Number of Rows Connector Style Profile Mating Alignment Type ???? Connector Type Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type For Use With Housing Color Housing Material Housing Style Mating Alignment Mating Retention Packaging Method Packaging Quantity Product Type Solder Tail Contact Plating Thickness UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Ejection Latches PCB Mount Retention Type Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Board Standoff Panel Mount Feature Header Type Housing Entry Style Mating Connector Lock PCB Mount Alignment Post Numbers Omitted Contact Underplating Material Polarization Temperature Rating Contact Retention in Housing Contact Shape Daisy Chain
1 1-1658694-0 A/L UNIV HDR 30P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .549 5000 57.4 2.26 2.03 .08 .64 .025 4.42 .174 250 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 30 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
3 1-1658694-1 A/L UNIV HDR 34P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 62.48 2.46 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 50 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 34 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
4 1-1658694-2 A/L UNIV HDR 60P ACTPIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 95.5 3.76 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Center Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon or Polyester 4-Sided With With Tray 30 Connector Tin: 100- Nickel: 50 UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 60 Phosphor Bronze Without Action/Compliant Tail Mounting Ears Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without None Nickel With High Press-Fit Square Without
5 1658694-1 AMP-LATCH UNV HDR,20 POSN,VERT Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 44.7 1.76 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 70 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 20 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
6 1658694-2 AMP-LATCH UNV HDR,26 POSN,VERT Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 52.32 2.06 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 60 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 26 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
7 1658694-5 AMP-LATCH UNV HDR,64 POSN,VERT Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 100.58 3.96 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 30 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 64 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
8 1658694-6 A/L UNIV HDR 10P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 32 1.26 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Center Pin headers in 10- and 14-position sizes have only one slot for snap-in polarizer (military polariza Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 90 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 10 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
9 1658694-7 A/L UNIV HDR 14P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 37.08 1.46 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Center Pin headers in 10- and 14-position sizes have only one slot for snap-in polarizer (military polariza Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 80 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 14 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
10 1658694-8 A/L UNIV HDR 16P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 39.62 1.56 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 70 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 16 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
2 1658694-9 A/L UNIV HDR 24P ACT PIN Buy Now AMP-LATCH Universal Headers 2.54 .1 30 2.54 100 13.94 .55 5000 49.78 1.96 2.03 .08 .64 .025 4.42 .174 -65 – 105 -85 – 221 2.54 .1 1 3.81 .15 2 Plug Standard Dual Polarizing Bar Header Gold Flash over Palladium Nickel Tin Signal (Data) Pin AMP-Latch Receptacle Black Nylon - GF 4-Sided With With Tray 60 Connector UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 24 Phosphor Bronze Without Action/Compliant Tail Through Hole - Press-Fit Vertical With Tin Without Without Universal Ejection Pin Headers Top Without Without Nickel With High
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Length [mm]
Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Post Size [mm]
Post Size [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Shrouded End Dimension [mm]
Shrouded End Dimension [in]
Number of Rows
Connector Style
Profile
Mating Alignment Type
????
Connector Type
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
For Use With
Housing Color
Housing Material
Housing Style
Mating Alignment
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Solder Tail Contact Plating Thickness
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Ejection Latches
PCB Mount Retention Type
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Board Standoff
Panel Mount Feature
Header Type
Housing Entry Style
Mating Connector Lock
PCB Mount Alignment
Post Numbers Omitted
Contact Underplating Material
Polarization
Temperature Rating
Contact Retention in Housing
Contact Shape
Daisy Chain
Documentation
AMP-LATCH ACTION PIN Header Connector - 1-1658694-0
AMP-LATCH ACTION PIN Header Connector - 1-1658694-1
AMP-LATCH ACTION PIN Header Connector - 1-1658694-2
AMP-LATCH ACTION PIN Header Connector - 1658694-1
AMP-LATCH ACTION PIN Header Connector - 1658694-2
AMP-LATCH ACTION PIN Header Connector - 1658694-3
AMP-LATCH ACTION PIN Header Connector - 1658694-4
AMP-LATCH ACTION PIN Header Connector - 1658694-5
AMP-LATCH ACTION PIN Header Connector - 1658694-6
AMP-LATCH ACTION PIN Header Connector - 1658694-7
AMP-LATCH ACTION PIN Header Connector - 1658694-8
AMP-LATCH ACTION PIN Header Connector - 1658694-9
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1-1658694-0
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1-1658694-1
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-1
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-2
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-3
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-4
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-5
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-6
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-7
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-8
AMP-LATCH Universal Headers with ACTION PIN Contacts - 1658694-9
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1-1658694-0
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1-1658694-1
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1-1658694-2
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-1
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-2
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-3
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-4
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-5
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-6
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-7
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-8
HEADER ASSY, UNIVERSAL, ACTION PIN AMP-LATCH - 1658694-9
Ribbon Cable Interconnect Solutions - 1-1658694-0
Ribbon Cable Interconnect Solutions - 1-1658694-1
Ribbon Cable Interconnect Solutions - 1658694-1
Ribbon Cable Interconnect Solutions - 1658694-2
Ribbon Cable Interconnect Solutions - 1658694-3
Ribbon Cable Interconnect Solutions - 1658694-4
Ribbon Cable Interconnect Solutions - 1658694-5
Ribbon Cable Interconnect Solutions - 1658694-6
Ribbon Cable Interconnect Solutions - 1658694-7
Ribbon Cable Interconnect Solutions - 1658694-8
Ribbon Cable Interconnect Solutions - 1658694-9
3D PDF - 1-1658694-0
3D PDF - 1-1658694-1
3D PDF - 1-1658694-2
3D PDF - 1658694-1
3D PDF - 1658694-2
3D PDF - 1658694-3
3D PDF - 1658694-4
3D PDF - 1658694-5
3D PDF - 1658694-6
3D PDF - 1658694-7
3D PDF - 1658694-8
3D PDF - 1658694-9
MD_1-1658694-0_12052017137_dmtec - 1-1658694-0
MD_1-1658694-1_05122017016_dmtec - 1-1658694-1
MD_1658694-1_05122017018_dmtec - 1658694-1
MD_1658694-2_06162014106_dmtec - 1658694-2
MD_1658694-3_05122017019_dmtec - 1658694-3
MD_1658694-4_05122017020_dmtec - 1658694-4
MD_1658694-5_05122017020_dmtec - 1658694-5
MD_1658694-6_04222014033_dmtec - 1658694-6
MD_1658694-7_05122017021_dmtec - 1658694-7
MD_1658694-8_05122017022_dmtec - 1658694-8
MD_1658694-9_05122017022_dmtec - 1658694-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.