Between Series Adapters

Manufacturer TE Connectivity
Description ADAPTER, N JACK TO SMA JACK, BULKHEAD - 3084-4001-00
Part Number 1057465-1
URL http://www.te.com/usa-en/product-1057465-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 3084-4001-00
Panel Thickness [mm] 6.35
Panel Thickness [in] .25
Impedance [O] 50
Body Material Stainless Steel
Dielectric Material TFE Fluorocarbon
RF Connector Center Contact Material Beryllium Copper
Panel Attachment Style Rear Mount
Gasket Material Silicone Rubber
RF Connector Center Contact Plating Material Gold
Panel Mount Feature Type Bulkhead
Body Style Straight
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Panel Thickness [mm] Panel Thickness [in] Impedance [O] Body Material Dielectric Material RF Connector Center Contact Material Panel Attachment Style Gasket Material RF Connector Center Contact Plating Material Panel Mount Feature Type Body Style
1 1057465-1 ADAPTER, N JACK TO SMA JACK, BULKHEAD - 3084-4001-00 Buy Now 3084-4001-00 6.35 .25 50 Stainless Steel TFE Fluorocarbon Beryllium Copper Rear Mount Silicone Rubber Gold Bulkhead Straight
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Panel Thickness [mm]
Panel Thickness [in]
Impedance [O]
Body Material
Dielectric Material
RF Connector Center Contact Material
Panel Attachment Style
Gasket Material
RF Connector Center Contact Plating Material
Panel Mount Feature Type
Body Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.