Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description ABS CONNECTOR ASSY 47P
Part Number 1355512-2
URL http://www.te.com/usa-en/product-1355512-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP 0.64 Connector System
Height [mm] 38
Height [in] 1.49
Length [mm] 125.6
Length [in] 4.94
Width [mm] 139.6
Width [in] 5.49
Mating Tab Width [mm] 6.3
Mating Tab Width [in] .25
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Connector System Wire-to-Wire
Serviceable No
Polarized Yes
Number of Positions 47
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Carton
Cable Exit Angle 90°
Body Material PA GF
Packaging Quantity 80
Connector Position Assurance Capable No
Sealable Yes
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Body Material Packaging Quantity Connector Position Assurance Capable Sealable Circuit Application
1 1355512-2 ABS CONNECTOR ASSY 47P Buy Now AMP 0.64 Connector System 38 1.49 125.6 4.94 139.6 5.49 6.3 .25 4 .157 Wire-to-Wire No Yes 47 Integrated in Housing No Housing for female terminals Yes Without No Carton 90° PA GF 80 No Yes Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.