PCB D-Sub Connectors

Manufacturer TE Connectivity
Description 9P HD20 PIN HEADER, StUD UNC4-40
Part Number 3-1740195-2
URL http://www.te.com/usa-en/product-3-1740195-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .8
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.74
Centerline (Pitch) [in] .108
Contact Current Rating (Max) [A] 4.5
Installation Height [mm] 3.6
Footprint [mm] 7
Footprint [in] .276
Connector Style Plug
Number of Rows 2
Shell Size 1
Profile Eurostyle
Contact Mating Area Plating Material Gold over Nickel
Housing Color Black
Housing Material PCT GF
Mating Retention With
Mating Retention Type Threaded Insert
Packaging Method Tape
Packaging Quantity 225
Preloaded Yes
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Color Black
Row-to-Row Spacing .112 in
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 9
Sealable No
Contact Base Material CuMg
Grounded Yes
Grounding Straps With
PCB Mount Retention Type Boardlock
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Plastic No
Mating Connector Lock Type Female Screwlocks, 4-40 UNC
Panel Mount Feature Without
Grounding Clips Without
Grounding Indents With
Mating Connector Lock With
PCB Mounting Style Surface Mount
Shell Type Front Metal Shell
Contact Shape Round
Boss on Shield With
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Installation Height [mm] Footprint [mm] Footprint [in] Connector Style Number of Rows Shell Size Profile Contact Mating Area Plating Material Housing Color Housing Material Mating Retention Mating Retention Type Packaging Method Packaging Quantity Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Color Row-to-Row Spacing Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Grounded Grounding Straps PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Contact Termination Area Plating Material Plastic Mating Connector Lock Type Panel Mount Feature Grounding Clips Grounding Indents Mating Connector Lock PCB Mounting Style Shell Type Contact Shape Boss on Shield
1 3-1740195-2 9P HD20 PIN HEADER, StUD UNC4-40 Buy Now .8 -55 – 105 -67 – 221 2.74 .108 4.5 3.6 7 .276 Plug 2 1 Eurostyle Gold over Nickel Black PCT GF With Threaded Insert Tape 225 Yes Connector Steel Tin UL 94V-0 Black .112 in Printed Circuit Board Board Mount Signal Board-to-Board 9 No CuMg Yes With Boardlock Right Angle With Tin No Female Screwlocks, 4-40 UNC Without Without With With Surface Mount Front Metal Shell Round With
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Installation Height [mm]
Footprint [mm]
Footprint [in]
Connector Style
Number of Rows
Shell Size
Profile
Contact Mating Area Plating Material
Housing Color
Housing Material
Mating Retention
Mating Retention Type
Packaging Method
Packaging Quantity
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Color
Row-to-Row Spacing
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Grounded
Grounding Straps
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Contact Termination Area Plating Material
Plastic
Mating Connector Lock Type
Panel Mount Feature
Grounding Clips
Grounding Indents
Mating Connector Lock
PCB Mounting Style
Shell Type
Contact Shape
Boss on Shield
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.