RF Cable Assemblies

Manufacturer TE Connectivity
Description 9950 1200 23 - 9950-1200-23
Part Number 1064309-1
URL http://www.te.com/usa-en/product-1064309-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Coax
Also Known As (Marketing Alias) 9950-1200-23
Wire Size [AWG] 30
Wire Size [CMA] 100.5
Wire Size [mm²] .0509
Overall Outside Cable Diameter [mm] 1.91
Overall Outside Cable Diameter [in] .075
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Conductor Size [AWG] 30
Frequency [GHz] DC – 6
Insulation Resistance [MO] 1000
Impedance [O] 50
Mated Height [mm] 3.1
Mating Diameter [mm] 2.8
Connector Impedance [O] 50
Cable Assembly Length [m] .2
Cable Assembly Length [ft] .65
Connector Type (End A) OSMT Right Angle Jack
Connector Type (End B) OSMT Right Angle Jack
Cable Assembly Type Jack-to-Jack Cable Assembly
Shielded Yes
Color Blue
???? Copper Clad Steel
Contact Mating Area Plating Material Gold
???? Cable Assembly
Shield Material Copper Wire
Shield Plating Material Silver
Voltage 250 VAC
Contact Base Material Beryllium Copper
Body Plating Gold
Center Contact Plating Gold
Dielectric Material Polypropylene
Number of Connectorized Ends 2
Jacket Material PVC
Conductor Plating Silver
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Wire Size [AWG] Wire Size [CMA] Wire Size [mm²] Overall Outside Cable Diameter [mm] Overall Outside Cable Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Conductor Size [AWG] Frequency [GHz] Insulation Resistance [MO] Impedance [O] Mated Height [mm] Mating Diameter [mm] Connector Impedance [O] Cable Assembly Length [m] Cable Assembly Length [ft] Connector Type (End A) Connector Type (End B) Cable Assembly Type Shielded Color ???? Contact Mating Area Plating Material ???? Shield Material Shield Plating Material Voltage Contact Base Material Body Plating Center Contact Plating Dielectric Material Number of Connectorized Ends Jacket Material Conductor Plating
1 1064309-1 9950 1200 23 - 9950-1200-23 Buy Now Coax 9950-1200-23 30 100.5 .0509 1.91 .075 -40 – 105 -40 – 221 30 DC – 6 1000 50 3.1 2.8 50 .2 .65 OSMT Right Angle Jack OSMT Right Angle Jack Jack-to-Jack Cable Assembly Yes Blue Copper Clad Steel Gold Cable Assembly Copper Wire Silver 250 VAC Beryllium Copper Gold Gold Polypropylene 2 PVC Silver
2 1064315-1 9950 1305 23 - 9950-1305-23 Buy Now Coax 9950-1305-23 30 100.5 .0509 1.91 .075 -40 – 105 -40 – 221 30 DC – 6 1000 50 3.1 2.8 50 .3 1 OSMT Right Angle Jack OSMT Right Angle Jack Jack-to-Jack Cable Assembly Yes Blue Copper Clad Steel Gold Cable Assembly Copper Wire Silver 250 VAC Beryllium Copper Gold Gold Polypropylene 2 PVC Silver
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Wire Size [AWG]
Wire Size [CMA]
Wire Size [mm²]
Overall Outside Cable Diameter [mm]
Overall Outside Cable Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Conductor Size [AWG]
Frequency [GHz]
Insulation Resistance [MO]
Impedance [O]
Mated Height [mm]
Mating Diameter [mm]
Connector Impedance [O]
Cable Assembly Length [m]
Cable Assembly Length [ft]
Connector Type (End A)
Connector Type (End B)
Cable Assembly Type
Shielded
Color
????
Contact Mating Area Plating Material
????
Shield Material
Shield Plating Material
Voltage
Contact Base Material
Body Plating
Center Contact Plating
Dielectric Material
Number of Connectorized Ends
Jacket Material
Conductor Plating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.