Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 96POS,MCON-1.2 CB,REC HSG,ASSY
Part Number 5-1564284-5
URL http://www.te.com/usa-en/product-5-1564284-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Height [mm] 35.7
Height [in] 1.406
Length [mm] 82.3
Length [in] 3.24
Width [mm] 42
Width [in] 1.654
Mating Tab Width [mm] 1.2
Mating Tab Width [in] .047
Operating Voltage [VDC] 14
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .118
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Device
Serviceable Yes
Polarized No
Number of Positions 96
Primary Locking Feature Integrated in Housing
Strain Relief Yes
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle Other
Color Black
Body Material PA GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 5-1564284-5 96POS,MCON-1.2 CB,REC HSG,ASSY Buy Now MCON Interconnection System 35.7 1.406 82.3 3.24 42 1.654 1.2 .047 14 -40 – 125 -40 – 257 2.5 .118 12 Wire-to-Device Yes No 96 Integrated in Housing Yes Housing for female terminals No Without Yes Other Black PA GF No Yes 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.