Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 94 POS CONN+COVER AND CPS KIT
Part Number 284743-1
URL http://www.te.com/usa-en/product-284743-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MQS
Height [mm] 74.3
Height [in] 2.925
Length [mm] 97
Length [in] 3.819
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .197
Width [mm] 46
Width [in] 1.811
Mating Tab Width [mm] .63
Mating Tab Width [in] .059
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 5.2
Centerline (Pitch) [in] .205
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 94
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 90°
Color Black
Body Material PA GF
Connector Position Assurance Capable Yes
Sealable Yes
Number of Rows 4
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 284743-1 94 POS CONN+COVER AND CPS KIT Buy Now MQS 74.3 2.925 97 3.819 5 .197 46 1.811 .63 .059 24 -40 – 125 -40 – 257 5.2 .205 24 Wire-to-Board Yes Yes 94 Integrated in Housing No Housing for female terminals No Without Yes Box 90° Black PA GF Yes Yes 4 Signal
2 284743-2 94 POS CONNECTOR + COVER Buy Now MQS 74.3 2.925 97 3.819 5 .197 46 1.811 .63 .059 24 -40 – 125 -40 – 257 5.2 .205 12 Wire-to-Board Yes Yes 94 Integrated in Housing No Housing for female terminals No Without Yes Box 90° Black PA GF Yes Yes 4 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.