D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description 9 WAY LOW COST D SUB BACKSHELL
Part Number 1991253-9
URL http://www.te.com/usa-en/product-1991253-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Cable Insulation Diameter [mm] 3 – 11
Cable Insulation Diameter [in] .118 – .433
Accessory Type Backshell
Shell Size 1
Shielded No
Cable Exit Angle 180
Color Black
Packaging Method Bag
Packaging Quantity 100
Shield Plating Material None
Connector & Contact Terminates To Wire & Cable
Number of Positions 9
Backshell Material Polyamide
Clam Shell Length Standard
Screw & Hole Thread Size 14702
Slide Latch Without
Grommets Without
Cover Flammability Rating UL 94V-2
Cable Clamp Material Carbon Steel
Cable Clamp Type Clam Shell
Product selection
Selector Part Number Description Buy Now Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Color Packaging Method Packaging Quantity Shield Plating Material Connector & Contact Terminates To Number of Positions Backshell Material Clam Shell Length Screw & Hole Thread Size Slide Latch Grommets Cover Flammability Rating Cable Clamp Material Cable Clamp Type
1 1991253-9 9 WAY LOW COST D SUB BACKSHELL Buy Now 3 – 11 .118 – .433 Backshell 1 No 180 Black Bag 100 None Wire & Cable 9 Polyamide Standard 14702 Without Without UL 94V-2 Carbon Steel Clam Shell
Part Number
Description
Buy Now
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Color
Packaging Method
Packaging Quantity
Shield Plating Material
Connector & Contact Terminates To
Number of Positions
Backshell Material
Clam Shell Length
Screw & Hole Thread Size
Slide Latch
Grommets
Cover Flammability Rating
Cable Clamp Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.