Solder D-Sub Connectors

Manufacturer TE Connectivity
Description 9 Rcpt Solder Cup, Gold Flash, - AMP-5-0747905-2 - CM8350-000
Part Number 5-747905-2
URL http://www.te.com/usa-en/product-5-747905-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMP-5-0747905-2
Also Known As (Marketing Alias) #2 CM8350-000
Contact Mating Area Plating Thickness [µin] .8
Wire Range [mm²] .5 – .6
Wire Range [AWG] 20
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.77
Centerline (Pitch) [in] .11
Contact Current Rating (Max) [A] 3
Connector Style Receptacle
Contact Size 20
Shell Size 1
Shielded Yes
Color Black
Contact Mating Area Plating Material Gold Flash
Contact Type Socket
Grade Standard
Mounting Angle Straight
Packaging Method Tray
Preloaded Yes
Product Type Connector
Shell Material Steel
Shell Plating Material Tin
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 9
Sealable No
Contact Base Material Phosphor Bronze
PCB Mount Retention Type None
Termination Method to Wire & Cable Solder
PCB Contact Termination Area Plating Material Tin-Copper
Mating Connector Lock Type Mounting Holes
Contact Configuration Solder Cup
Grounding Indents Without
Insert Flammability Rating UL 94V-0
Mating Connector Lock With
Shell Type Full Metal Shell
Contact Underplating Material Nickel
Insert Material Thermoplastic
Enclosure Without
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Mating Area Plating Thickness [µin] Wire Range [mm²] Wire Range [AWG] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Contact Size Shell Size Shielded Color Contact Mating Area Plating Material Contact Type Grade Mounting Angle Packaging Method Preloaded Product Type Shell Material Shell Plating Material UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type Termination Method to Wire & Cable PCB Contact Termination Area Plating Material Mating Connector Lock Type Contact Configuration Grounding Indents Insert Flammability Rating Mating Connector Lock Shell Type Contact Underplating Material Insert Material Enclosure
1 5-747905-2 9 Rcpt Solder Cup, Gold Flash, - AMP-5-0747905-2 - CM8350-000 Buy Now AMP-5-0747905-2 CM8350-000 .8 .5 – .6 20 -55 – 105 -67 – 221 2.77 .11 3 Receptacle 20 1 Yes Black Gold Flash Socket Standard Straight Tray Yes Connector Steel Tin UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 9 No Phosphor Bronze None Solder Tin-Copper Mounting Holes Solder Cup Without UL 94V-0 With Full Metal Shell Nickel Thermoplastic Without
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Mating Area Plating Thickness [µin]
Wire Range [mm²]
Wire Range [AWG]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Contact Size
Shell Size
Shielded
Color
Contact Mating Area Plating Material
Contact Type
Grade
Mounting Angle
Packaging Method
Preloaded
Product Type
Shell Material
Shell Plating Material
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
Termination Method to Wire & Cable
PCB Contact Termination Area Plating Material
Mating Connector Lock Type
Contact Configuration
Grounding Indents
Insert Flammability Rating
Mating Connector Lock
Shell Type
Contact Underplating Material
Insert Material
Enclosure
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.