Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 8P TAB HSG BLK
Part Number 365063-3
URL http://www.te.com/usa-en/product-365063-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Height [mm] 31.3
Height [in] 1.232
Length [mm] 33
Length [in] 1.299
Row-to-Row Spacing [mm] 5.8
Row-to-Row Spacing [in] .228
Width [mm] 16
Width [in] .63
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Centerline (Pitch) [mm] 5.8
Centerline (Pitch) [in] .228
Connector System Wire-to-Wire
Serviceable Yes
Polarized No
Number of Positions 8
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-2
Connector Style Housing for female terminals
Hybrid Connector No
Terminal Position Assurance Yes
Packaging Method Box
Color Black
Body Material PA
Connector Position Assurance Capable No
Connector Code 3
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Connector Style Hybrid Connector Terminal Position Assurance Packaging Method Color Body Material Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 365063-3 8P TAB HSG BLK Buy Now Timer Connector System 31.3 1.232 33 1.299 5.8 .228 16 .63 2.8 .11 5.8 .228 Wire-to-Wire Yes No 8 On the Terminal UL 94V-2 Housing for female terminals No Yes Box Black PA No 3 No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Connector Style
Hybrid Connector
Terminal Position Assurance
Packaging Method
Color
Body Material
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.