D-Sub Locking & Mounting

Manufacturer TE Connectivity
Description .8MM LATCHING POST,BRDMT,BULK
Part Number 787003-3
URL http://www.te.com/usa-en/product-787003-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP .8 mm Connector
Length [mm] 10.2
Screw Length [mm] 10.2
Screw Length [in] .401
Accessory Type Latching Post
For Use With CHAMP 0.8mm Centerline Connector Systems
Packaging Method Package
Packaging Quantity 200
Product Type Accessory
Screw & Hole Thread Size M2 x 0.4
Board Mount Yes
Product selection
Selector Part Number Description Buy Now Series Length [mm] Screw Length [mm] Screw Length [in] Accessory Type For Use With Packaging Method Packaging Quantity Product Type Screw & Hole Thread Size Board Mount
1 787003-3 .8MM LATCHING POST,BRDMT,BULK Buy Now CHAMP .8 mm Connector 10.2 10.2 .401 Latching Post CHAMP 0.8mm Centerline Connector Systems Package 200 Accessory M2 x 0.4 Yes
Part Number
Description
Buy Now
Series
Length [mm]
Screw Length [mm]
Screw Length [in]
Accessory Type
For Use With
Packaging Method
Packaging Quantity
Product Type
Screw & Hole Thread Size
Board Mount
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.