Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 7POS, MIXED,TAB HSG,ASSY,CODA
Part Number 1-1670214-1
URL http://www.te.com/usa-en/product-1-1670214-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Heavy Duty Sealed Connector Series - HDSCS
Height [mm] 39.8
Height [in] 1.5669
Length [mm] 42.5
Length [in] 1.6732
Row-to-Row Spacing [mm] 5.6
Row-to-Row Spacing [in] .256
Width [mm] 48.1
Width [in] 1.8937
Mating Tab Width [mm] 1.6
Mating Tab Width [in] .063
Operating Voltage [VDC] 60
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .157
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 7
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-0
Strain Relief Add By Accessory
Connector Style Housing for male terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Box
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 250
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-1670214-1 7POS, MIXED,TAB HSG,ASSY,CODA Buy Now Heavy Duty Sealed Connector Series - HDSCS 39.8 1.5669 42.5 1.6732 5.6 .256 48.1 1.8937 1.6 .063 60 -40 – 140 -40 – 284 4 .157 24 Wire-to-Wire Yes Yes 7 On the Terminal UL 94V-0 Add By Accessory Housing for male terminals Yes Without Yes Box 180° Black PBT GF 250 No Yes 2 Signal IP67
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.