Toggle Switches

Manufacturer TE Connectivity
Description 7359K2 - 7359K2
Part Number 1520228-1
URL http://www.te.com/usa-en/product-1520228-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 7359K2
Contact Current Rating [A] 20
UL/CSA Current Rating (125V) [A] 20
UL/CSA Current Rating (250V) [A] 10
UL/CSA Horsepower Rating (125V) [hp] 1.5
UL/CSA Horsepower Rating (250V) [hp] 1.5
Toggle Length [mm] 19.76
Toggle Length [in] .778
Bushing Length [mm] 8.74
Bushing Length [in] .344
Voltage Rating 250 V
Switch Type Power Toggle
Mounting Type One Hole
Product Type Switch
Termination Type Screw-In Terminal
Toggle Actuation Vertical
Toggle Style Baton
Operating Function On Off
Bushing Style Threaded
Bushing Thread Size 15/32-32 UNS-2A
Configuration (Pole-Throw) Double Pole - Single Throw
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Contact Current Rating [A] UL/CSA Current Rating (125V) [A] UL/CSA Current Rating (250V) [A] UL/CSA Horsepower Rating (125V) [hp] UL/CSA Horsepower Rating (250V) [hp] Toggle Length [mm] Toggle Length [in] Bushing Length [mm] Bushing Length [in] Voltage Rating Switch Type Mounting Type Product Type Termination Type Toggle Actuation Toggle Style Operating Function Bushing Style Bushing Thread Size Configuration (Pole-Throw)
1 1520228-1 7359K2 - 7359K2 Buy Now 7359K2 20 20 10 1.5 1.5 19.76 .778 8.74 .344 250 V Power Toggle One Hole Switch Screw-In Terminal Vertical Baton On Off Threaded 15/32-32 UNS-2A Double Pole - Single Throw
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Contact Current Rating [A]
UL/CSA Current Rating (125V) [A]
UL/CSA Current Rating (250V) [A]
UL/CSA Horsepower Rating (125V) [hp]
UL/CSA Horsepower Rating (250V) [hp]
Toggle Length [mm]
Toggle Length [in]
Bushing Length [mm]
Bushing Length [in]
Voltage Rating
Switch Type
Mounting Type
Product Type
Termination Type
Toggle Actuation
Toggle Style
Operating Function
Bushing Style
Bushing Thread Size
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.