TE Connectivity

X2

Manufacturer TE Connectivity
Description 70 POS PT CONNECTOR, X2, XENPAK, 15 AU
Part Number 1367337-3
Sealable No
Contact Current Rating (Max) [AMP] .5
PCB Mounting Style Double-Sided (Belly-to-Belly)
Centerline (Pitch) [INCH] .031
Form Factor X2
Centerline (Pitch) [MM] .8
Contact Base Material Phosphor Bronze
Connector System Cable-to-Board
Termination Method to Printed Circuit Board Surface Mount
Circuit Application Signal
Product Type Connector
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Number of Positions 70
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Sealable Contact Current Rating (Max) [AMP] PCB Mounting Style Centerline (Pitch) [INCH] Form Factor Centerline (Pitch) [MM] Contact Base Material Connector System Termination Method to Printed Circuit Board Circuit Application Product Type Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Connector Mounting Type
1 1367337-1 70 POS PT CONNECTOR, X2, XENPAK, 15 AU Buy Now No .5 Double-Sided (Belly-to-Belly) .031 X2 .8 Phosphor Bronze Cable-to-Board Surface Mount Signal Connector -55 – 85 Printed Circuit Board -67 – 185 70 Board Mount
2 1367337-2 70 POS PT CONNECTOR, X2, XENPAK, 30 AU Buy Now No .5 Double-Sided (Belly-to-Belly) .031 X2 .8 Phosphor Bronze Cable-to-Board Surface Mount Signal Connector -55 – 85 Printed Circuit Board -67 – 185 70 Board Mount
3 1367337-3 70 POS PT CONNECTOR, X2, XENPAK, 15 AU Buy Now No .5 Double-Sided (Belly-to-Belly) .031 X2 .8 Phosphor Bronze Cable-to-Board Surface Mount Signal Connector -55 – 85 Printed Circuit Board -67 – 185 70 Board Mount
4 1367337-4 70 POS PT CONNECTOR, X2, XENPAK, 15 AU Buy Now No .5 Double-Sided (Belly-to-Belly) .031 X2 .8 Phosphor Bronze Cable-to-Board Surface Mount Signal Connector -55 – 85 Printed Circuit Board -67 – 185 70 Board Mount
Part Number
Description
Buy Now
Sealable
Contact Current Rating (Max) [AMP]
PCB Mounting Style
Centerline (Pitch) [INCH]
Form Factor
Centerline (Pitch) [MM]
Contact Base Material
Connector System
Termination Method to Printed Circuit Board
Circuit Application
Product Type
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Connector Mounting Type
Documentation
Contact the supplier