Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description 7 POS MIXED REC HSG CODA
Part Number 1-1418480-1
URL http://www.te.com/usa-en/product-1-1418480-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Heavy Duty Sealed Connector Series - HDSCS
Height [mm] 31.25
Height [in] 1.23
Length [mm] 44
Length [in] 1.732
Row-to-Row Spacing [mm] 8.6
Row-to-Row Spacing [in] .339
Width [mm] 25.7
Width [in] 1.012
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Voltage [VDC] 60
Operating Temperature Range [°C] -40 – 140
Operating Temperature Range [°F] -40 – 284
Centerline (Pitch) [mm] 4
Centerline (Pitch) [in] .236
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 7
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94V-0
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector Yes
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Package
Cable Exit Angle Other
Color Black
Body Material PBT GF
Packaging Quantity 1
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 2
Circuit Application Signal
Degree of Protection IP67
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application Degree of Protection
1 1-1418480-1 7 POS MIXED REC HSG CODA Buy Now Heavy Duty Sealed Connector Series - HDSCS 31.25 1.23 44 1.732 8.6 .339 25.7 1.012 1.5 .059 60 -40 – 140 -40 – 284 4 .236 12 Wire-to-Wire Yes Yes 7 On the Terminal UL 94V-0 No Housing for female terminals Yes Without Yes Package Other Black PBT GF 1 No Yes 2 Signal IP67
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Degree of Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.