Circular Power Connectors

Manufacturer TE Connectivity
Description 7 PIN MIN PLUG KIT
Part Number 865656-1
URL http://www.te.com/usa-en/product-865656-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LGH
Operating Voltage [VDC] 15000
Housing Type Plug
Number of Positions 7
Product Type Lead Assembly
Number of Power Positions 7
Packaging Quantity 1
Shielded No
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VDC] Housing Type Number of Positions Product Type Number of Power Positions Packaging Quantity Shielded
1 865656-1 7 PIN MIN PLUG KIT Buy Now LGH 15000 Plug 7 Lead Assembly 7 1 No
2 865656-2 7 PIN MIN PLUG KIT Buy Now LGH 15000 Plug 7 Lead Assembly 7 1 No
3 865656-4 7 PIN MIN PLUG KIT Buy Now LGH 15000 Plug 7 Lead Assembly 7 1 No
Part Number
Description
Buy Now
Series
Operating Voltage [VDC]
Housing Type
Number of Positions
Product Type
Number of Power Positions
Packaging Quantity
Shielded
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.