Rectangular Power Connectors

Manufacturer TE Connectivity
Description 6P UN-MNL STECKGEH
Part Number 927712-3
URL http://www.te.com/usa-en/product-927712-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Universal MATE-N-LOK
Operating Voltage [VAC] 600
Row-to-Row Spacing [mm] .25
Row-to-Row Spacing [in] 6.35
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.35
Centerline (Pitch) [in] .25
Connector System Wire-to-Wire
Packaging Method Bag
Panel Mount Feature With
Housing Material PA 6.6
Product Type Housing
Housing Type Plug
Number of Positions 6
UL Flammability Rating UL 94V-0
Agency/Standard UL
VDE Tested Yes
Housing Color Natural
Termination Method to Wire & Cable Crimp
Contact Layout Matrix
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 500
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Socket
UL Rating Recognized
Sealable No
Connector Mounting Type Cable Mount
Multiple Contact Types Without
For Use With Appropriate Universal MATE-N-LOK Cap or Header
Agency/Standard Number E28476
Assembly Integration Feature Without
Contact Retention Without
Number of Rows 2
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Product Type Housing Type Number of Positions UL Flammability Rating Agency/Standard VDE Tested Housing Color Termination Method to Wire & Cable Contact Layout Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable Connector Mounting Type Multiple Contact Types For Use With Agency/Standard Number Assembly Integration Feature Contact Retention Number of Rows Circuit Application
1 927712-3 6P UN-MNL STECKGEH Buy Now Universal MATE-N-LOK 600 .25 6.35 -55 – 105 -67 – 221 6.35 .25 Wire-to-Wire Bag With PA 6.6 Housing Plug 6 UL 94V-0 UL Yes Natural Crimp Matrix Wire & Cable 500 Standard Part - Not Glow Wire Socket Recognized No Cable Mount Without Appropriate Universal MATE-N-LOK Cap or Header E28476 Without Without 2 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Packaging Method
Panel Mount Feature
Housing Material
Product Type
Housing Type
Number of Positions
UL Flammability Rating
Agency/Standard
VDE Tested
Housing Color
Termination Method to Wire & Cable
Contact Layout
Connector & Contact Terminates To
Packaging Quantity
Glow Wire Rating
Contact Type
UL Rating
Sealable
Connector Mounting Type
Multiple Contact Types
For Use With
Agency/Standard Number
Assembly Integration Feature
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.