Multi-Function Inlet Filters

Manufacturer TE Connectivity
Description 6EF4=F7376 S0 - 6EF4
Part Number 1-6609014-1
URL http://www.te.com/usa-en/product-1-6609014-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Corcom EF
Also Known As (Marketing Alias) 6EF4
Current Rating [A] 6
Operating Temperature Range [°C] -10 – 40
Voltage (Max) [VAC] 250
Leakage Current (Max) (120VAC, 60Hz) [µA] 210
Leakage Current (Max) (250VAC, 50Hz) [µA] 360
Ground Choke Option No
Filtered Yes
Input Type IEC
Output Type Wire Lead
Mount Angle Right Angle
Mount Style Flanged
Type of Connector IEC 60320-1 C-14
Ground Option None
Filter Type Power Line
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Current Rating [A] Operating Temperature Range [°C] Voltage (Max) [VAC] Leakage Current (Max) (120VAC, 60Hz) [µA] Leakage Current (Max) (250VAC, 50Hz) [µA] Ground Choke Option Filtered Input Type Output Type Mount Angle Mount Style Type of Connector Ground Option Filter Type
1 1-6609014-1 6EF4=F7376 S0 - 6EF4 Buy Now Corcom EF 6EF4 6 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
8 1-6609014-2 6EF8=F7377 S0 - 6EF8 Buy Now Corcom EF 6EF8 6 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
9 6609014-3 1EF4=F7546 S0 - 1EF4 Buy Now Corcom EF 1EF4 1 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
10 6609014-4 1EF8=F7547 S0 - 1EF8 Buy Now Corcom EF 1EF8 1 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
11 6609014-7 3EF4=F7110 S0 - 3EF4 Buy Now Corcom EF 3EF4 3 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
12 6609014-8 3EF8=F7269 S0 - 3EF8 Buy Now Corcom EF 3EF8 3 -10 – 40 250 210 360 No Yes IEC Wire Lead Right Angle Flanged IEC 60320-1 C-14 None Power Line
13 6609015-1 1EF1F=F7321 S0 - 6609015-1 Buy Now Corcom EF 6609015-1 1 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
14 6609015-2 1EF2F=F7322 S0 - 6609015-2 Buy Now Corcom EF 6609015-2 1 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
15 6609015-3 3EF1F=F7323 S0 - 3EF1F Buy Now Corcom EF 3EF1F 3 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
2 6609015-4 3EF2F=F7324 S0 - 3EF2F Buy Now Corcom EF 3EF2F 3 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
3 6609015-5 6EF1F=F7325 S0 - 6EF1F Buy Now Corcom EF 6EF1F 6 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
4 6609015-6 6EF2F=F7326 S0 - 6609015-6 Buy Now Corcom EF 6609015-6 6 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
5 6609015-7 10EF1F=F7423 S0 - 6609015-7 Buy Now Corcom EF 6609015-7 10 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
6 6609015-8 10EF1FC=F7425 S0 - 6609015-8 Buy Now Corcom EF 6609015-8 10 -10 – 40 250 210 360 Yes Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
7 6609015-9 15EF1F=F7701 S0 - 6609015-9 Buy Now Corcom EF 6609015-9 15 -10 – 40 250 210 360 No Yes IEC .250" FASTON Right Angle Flanged IEC 60320-1 C-14 None Power Line
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Current Rating [A]
Operating Temperature Range [°C]
Voltage (Max) [VAC]
Leakage Current (Max) (120VAC, 60Hz) [µA]
Leakage Current (Max) (250VAC, 50Hz) [µA]
Ground Choke Option
Filtered
Input Type
Output Type
Mount Angle
Mount Style
Type of Connector
Ground Option
Filter Type
Documentation
CUSTOMER DRAWING 10EF1F - 6609015-7
CUSTOMER DRAWING 10EF1FC - 6609015-8
Corcom Combined Selector Charts - 1-6609014-1
Corcom Combined Selector Charts - 1-6609014-2
Corcom Combined Selector Charts - 6609014-3
Corcom Combined Selector Charts - 6609014-4
Corcom Combined Selector Charts - 6609014-7
Corcom Combined Selector Charts - 6609014-8
Corcom Combined Selector Charts - 6609015-1
Corcom Combined Selector Charts - 6609015-2
Corcom Combined Selector Charts - 6609015-3
Corcom Combined Selector Charts - 6609015-4
Corcom Combined Selector Charts - 6609015-5
Corcom Combined Selector Charts - 6609015-6
Corcom Combined Selector Charts - 6609015-7
Corcom Combined Selector Charts - 6609015-8
Corcom Combined Selector Charts - 6609015-9
CUSTOMER DRAWING 15EF1F - 6609015-9
1654001_CORCOM_PRODUCT_GUIDE - 1-6609014-1
1654001_CORCOM_PRODUCT_GUIDE - 1-6609014-2
1654001_CORCOM_PRODUCT_GUIDE - 6609014-3
1654001_CORCOM_PRODUCT_GUIDE - 6609014-4
1654001_CORCOM_PRODUCT_GUIDE - 6609014-7
1654001_CORCOM_PRODUCT_GUIDE - 6609014-8
1654001_CORCOM_PRODUCT_GUIDE - 6609015-1
1654001_CORCOM_PRODUCT_GUIDE - 6609015-2
1654001_CORCOM_PRODUCT_GUIDE - 6609015-3
1654001_CORCOM_PRODUCT_GUIDE - 6609015-4
1654001_CORCOM_PRODUCT_GUIDE - 6609015-5
1654001_CORCOM_PRODUCT_GUIDE - 6609015-6
1654001_CORCOM_PRODUCT_GUIDE - 6609015-7
1654001_CORCOM_PRODUCT_GUIDE - 6609015-8
1654001_CORCOM_PRODUCT_GUIDE - 6609015-9
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 1-6609014-1
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 1-6609014-2
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609014-3
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609014-4
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609014-7
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609014-8
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-1
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-2
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-3
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-4
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-5
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-6
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-7
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-8
1654001_CORCOM_PRODUCT_GUIDE_EF_SERIES - 6609015-9
3D PDF - 1-6609014-1
3D PDF - 1-6609014-2
CUSTOMER DRAWING 1EF1F - 6609015-1
CUSTOMER DRAWING 1EF2F - 6609015-2
CUSTOMER DRAWING 1EF4 - 6609014-3
CUSTOMER DRAWING 1EF8 - 6609014-4
CUSTOMER DRAWING 3EF1F - 6609015-3
CUSTOMER DRAWING 3EF2F - 6609015-4
CUSTOMER DRAWING 3EF4 - 6609014-7
CUSTOMER DRAWING 3EF8 - 6609014-8
3D PDF - 6609014-3
3D PDF - 6609014-4
3D PDF - 6609014-7
3D PDF - 6609014-8
3D PDF - 6609015-1
3D PDF - 6609015-2
3D PDF - 6609015-3
3D PDF - 6609015-4
3D PDF - 6609015-5
3D PDF - 6609015-6
3D PDF - 6609015-7
3D PDF - 6609015-8
3D PDF - 6609015-9
CUSTOMER DRAWING 6EF1F - 6609015-5
CUSTOMER DRAWING 6EF2F - 6609015-6
CUSTOMER DRAWING 6EF4 - 1-6609014-1
CUSTOMER DRAWING 6EF8 - 1-6609014-2
MD_1-6609014-2_01282014616_dmtec - 1-6609014-2
MD_6609015-6_12292016140_dmtec - 6609015-6
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.