PCMCIA Connectors

Manufacturer TE Connectivity
Description 68 MEMCD STD HDR W/LEFT EJECT
Part Number 5146023-1
URL http://www.te.com/usa-en/product-5146023-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HDI,Raychem STSS
Contact Mating Area Plating Thickness [µin] 30
Voltage [VAC] 5
Operating Temperature Range [°C] -20 – 70
Operating Temperature Range [°F] -4 – 158
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .1
Height Above PC Board [mm] 6.98
Connector Style Header - Pin
Number of Rows 4
Mounting Angle Right Angle
Color Black
Comment Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board.
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Material LCP (Liquid Crystal Polymer)
Mating Alignment Without
Packaging Quantity 10
Preloaded Yes
Product Type Connector
Profile Standard
Shielded No
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 68
Sealable No
Contact Base Material Brass
Organizer Material Liquid Crystal Polymer (LCP)
PCB Contact Termination Area Plating Material Tin
Header Type Header & Ejector Assembly
Hold-Down Without
Lead Configuration Staggered
Lever Material Stainless Steel
PCB Mounting Style Through Hole
Rail Material Liquid Crystal Polymer (LCP)
Rail Plate Material Stainless Steel
Shroud Material Liquid Crystal Polymer (LCP)
Contact Underplating Material Nickel
Board Mount Top Side
Number of Slots 1
Ejector Material Stainless Steel
Button Color Black
Button Ejector Side Left
Button Material Liquid Crystal Polymer (LCP)
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Connector Style Number of Rows Mounting Angle Color Comment Contact Mating Area Plating Material Contact Type Housing Material Mating Alignment Packaging Method Packaging Quantity Preloaded Product Type Profile Shielded UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Organizer Material PCB Contact Termination Area Plating Material Header Type Hold-Down Lead Configuration Lever Material PCB Mounting Style Rail Material Rail Plate Material Shroud Material Contact Underplating Material Board Mount Number of Slots Ejector Material Button Color Button Ejector Side Button Material
1 5146023-1 68 MEMCD STD HDR W/LEFT EJECT Buy Now HDI,Raychem STSS 30 5 -20 – 70 -4 – 158 1.27 .05 .1 6.98 Header - Pin 4 Right Angle Black Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board. Gold Pin LCP (Liquid Crystal Polymer) Without 10 Yes Connector Standard No UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 68 No Brass Liquid Crystal Polymer (LCP) Tin Header & Ejector Assembly Without Staggered Stainless Steel Through Hole Liquid Crystal Polymer (LCP) Stainless Steel Liquid Crystal Polymer (LCP) Nickel Top Side 1 Stainless Steel Black Left Liquid Crystal Polymer (LCP)
2 5146025-1 68 MEMCD STD HDR W/RGHT EJECT Buy Now HDI 30 5 -20 – 70 -4 – 158 1.27 .05 .1 6.98 Header - Pin 4 Right Angle Black Four size M2 screws (customer supplied) are required for fastening the pin header to the PC board. Gold Pin LCP (Liquid Crystal Polymer) Without 10 Yes Connector Standard No UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 68 No Brass Liquid Crystal Polymer (LCP) Tin Header & Ejector Assembly Without Staggered Stainless Steel Through Hole Liquid Crystal Polymer (LCP) Stainless Steel Liquid Crystal Polymer (LCP) Nickel Top Side 1 Stainless Steel Black Right Liquid Crystal Polymer (LCP)
3 5146029-1 DUAL SLOT PC CD HDR W/LH EJ, TH Buy Now CD,EJ 30 5 1.27 .05 13.96 Header - Pin 8 Right Angle Black Two size M2 screws (customer supplied) are required for strain relief. Gold Pin LCP (Liquid Crystal Polymer) Without Box & Tray 20 Yes Connector Standard No UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 68 No Brass Liquid Crystal Polymer (LCP) Tin Header & Ejector Assembly Without Staggered Stainless Steel Through Hole Liquid Crystal Polymer (LCP) Stainless Steel Liquid Crystal Polymer (LCP) Nickel Top Side 2 Stainless Steel Black Left Liquid Crystal Polymer (LCP)
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Connector Style
Number of Rows
Mounting Angle
Color
Comment
Contact Mating Area Plating Material
Contact Type
Housing Material
Mating Alignment
Packaging Method
Packaging Quantity
Preloaded
Product Type
Profile
Shielded
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Organizer Material
PCB Contact Termination Area Plating Material
Header Type
Hold-Down
Lead Configuration
Lever Material
PCB Mounting Style
Rail Material
Rail Plate Material
Shroud Material
Contact Underplating Material
Board Mount
Number of Slots
Ejector Material
Button Color
Button Ejector Side
Button Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.