TE Connectivity

RJ25 Connectors

Manufacturer TE Connectivity
Description 6/6 PCB MOD JACK SMD
Part Number 2-100860-1
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Contact Mating Area Plating Material Gold over Nickel
Shielded No
Contact Current Rating (Max) [AMP] 1.5
Connector Height [INCH] .472
Port Configuration Single Port
Profile Standard
Connector Contact Density Standard
Housing Color Black
Modular Jack & Plug Interface Type RJ25
Keyed No
Grounding Options None
Centerline (Pitch) [INCH] .04
UL Flammability Rating UL 94V-0
PCB Thickness (Recommended) [MM] 1.57
Centerline (Pitch) [MM] 1.02
Contact Base Material Phosphor Bronze
Performance Category Cat 3
PCB Mount Orientation Vertical
Connector System Cable-to-Board
Termination Method to Printed Circuit Board Surface Mount
Latch Orientation Standard - Latch Down
PCB Thickness (Recommended) [INCH] .062
Circuit Application Signal
Status Indicator None
Operating Temperature Range [DEGC] -40 – 70
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -40 – 158
Connector Style Jack
PCB Contact Termination Area Plating Material Tin-Lead
Number of Positions 6
Packaging Method Tape Mounted on Reel
Connector Height [MM] 12
Packaging Quantity 300
PCB Thickness (Recommended) [INCH] .062
Entry Location Bottom
Connector Mounting Type Board Mount
Housing Material G.F. PA 4.6
Panel Mount Feature With
Port Matrix Configuration 1 x 1
Product selection
Selector Part Number Description Buy Now Modular Jacks & Plugs Products Contact Mating Area Plating Material Shielded Contact Current Rating (Max) [AMP] Connector Height [INCH] Port Configuration Profile Connector Contact Density Housing Color Modular Jack & Plug Interface Type Keyed Grounding Options Centerline (Pitch) [INCH] UL Flammability Rating PCB Thickness (Recommended) [MM] Centerline (Pitch) [MM] Contact Base Material Performance Category PCB Mount Orientation Connector System Termination Method to Printed Circuit Board Latch Orientation PCB Thickness (Recommended) [INCH] Circuit Application Status Indicator Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style PCB Contact Termination Area Plating Material Number of Positions Packaging Method Connector Height [MM] Packaging Quantity PCB Thickness (Recommended) [INCH] Entry Location Connector Mounting Type Housing Material Panel Mount Feature Port Matrix Configuration
1 2-100860-1 6/6 PCB MOD JACK SMD Buy Now RJ Type Jacks & Plugs Gold over Nickel No 1.5 .472 Single Port Standard Standard Black RJ25 No None .04 UL 94V-0 1.57 1.02 Phosphor Bronze Cat 3 Vertical Cable-to-Board Surface Mount Standard - Latch Down .062 Signal None -40 – 70 Printed Circuit Board -40 – 158 Jack Tin-Lead 6 Tape Mounted on Reel 12 300 .062 Bottom Board Mount G.F. PA 4.6 With 1 x 1
2 100860-1 6/6 MOD.JACK SMD ASSEMBLY Buy Now RJ Type Jacks & Plugs Gold over Nickel No 1.5 .472 Single Port Standard Standard Black RJ25 No None .04 UL 94V-0 1.57 1.02 Phosphor Bronze Cat 3 Vertical Cable-to-Board Surface Mount Standard - Latch Down .062 Signal None -40 – 70 Printed Circuit Board -40 – 158 Jack Tin-Lead 6 Piece/Reel 12 700 .062 Bottom Board Mount G.F. PA 4.6 With 1 x 1
Part Number
Description
Buy Now
Modular Jacks & Plugs Products
Contact Mating Area Plating Material
Shielded
Contact Current Rating (Max) [AMP]
Connector Height [INCH]
Port Configuration
Profile
Connector Contact Density
Housing Color
Modular Jack & Plug Interface Type
Keyed
Grounding Options
Centerline (Pitch) [INCH]
UL Flammability Rating
PCB Thickness (Recommended) [MM]
Centerline (Pitch) [MM]
Contact Base Material
Performance Category
PCB Mount Orientation
Connector System
Termination Method to Printed Circuit Board
Latch Orientation
PCB Thickness (Recommended) [INCH]
Circuit Application
Status Indicator
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
PCB Contact Termination Area Plating Material
Number of Positions
Packaging Method
Connector Height [MM]
Packaging Quantity
PCB Thickness (Recommended) [INCH]
Entry Location
Connector Mounting Type
Housing Material
Panel Mount Feature
Port Matrix Configuration
Documentation
Contact the supplier